|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (typ) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Switch Current Limit (typ) (A)
|
Priority (Used for PQS)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Vout2 (min) (V)
|
Vout2 (max) (V)
|
Iout2 (max) (A)
|
Switching Frequency (max) (kHz)
|
Preset Vout (V)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS40222
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
1
|
4.5
|
8
|
1.6
|
1250
|
Yes
|
0.8
|
7
|
2.1
|
1
|
Buck
|
1
|
-40 to 125
|
Catalog
|
1
|
90
|
|
|
|
|
|
6VSON
|
0.7
|
1.6A, 1.25-MHz Buck Converter in a 3 mm SON Package
|
|
|
TPS5420
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
3
|
5.5
|
36
|
2
|
500
|
Yes
|
1.23
|
31
|
3
|
2
|
Buck
|
1
|
-40 to 125
|
Catalog
|
1
|
87
|
|
|
|
|
|
8SOIC
|
1.7
|
5.5V to 36V, 2A, 500kHz Step Down SWIFTâ„¢ Converter
|
|
|
TPS54283
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
1.8
|
4.5
|
28
|
2
|
300
|
Yes
|
0.8
|
25.2
|
3
|
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
90
|
0.8
|
25.2
|
2
|
|
|
14HTSSOP
|
2.4
|
Dual 2A Non-Synchronous Step Down SWIFTâ„¢ Converter with Integrated High Side MOSFET, 300 kHz
|
|
|
TPS54286
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
1.8
|
4.5
|
28
|
2
|
600
|
Yes
|
0.8
|
25.2
|
3
|
3
|
Buck
|
2
|
-40 to 85
|
Catalog
|
1
|
85
|
0.8
|
25.2
|
2
|
|
|
14HTSSOP
|
2.4
|
Dual 2A Non-Synchronous Step Down SWIFTâ„¢ Converter with Integrated High Side MOSFET, 600 kHz
|
|
|
TPS54331
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.11
|
3.5
|
28
|
3
|
570
|
Yes
|
0.8
|
25
|
|
2
|
Buck
|
1
|
-40 to 150
|
Catalog
|
1
|
90
|
|
|
|
|
|
8SOIC
|
1.35
|
3A, 28V Input, 570 kHz Step Down SWIFTâ„¢ DC/DC Converter with Eco-mode â„¢
|
|
|
TPS54350
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
5
|
4.5
|
20
|
3
|
|
yes
|
0.9
|
12
|
3.3
|
|
Buck, Inverting Buck/Boost
|
1
|
-40 to 150,-40 to 150)
|
Catalog
|
1
|
80
|
|
|
|
700
|
|
16HTSSOP
|
1.85
|
4.5 to 20V, 3A Synchronous Step Down SWIFTâ„¢ Converter
|
|
|
TPS62110
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.02
|
3.1
|
17
|
1.5
|
|
|
1.2
|
16
|
|
1
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
100
|
|
|
|
1000
|
|
16VQFN
|
1.3
|
Adjustable, 1.5-A, 17-V Vin Step-Down Converter in QFN-16
|
|
|
TPS62601
|
ACTIVE
|
STEP-DOWN REGULATORS
|
|
0.03
|
2.3
|
5.5
|
0.5
|
|
|
1.8
|
1.8
|
|
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
78
|
|
|
|
6000
|
1.8
|
6DSBGA
|
0.85
|
500-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging
|
 |