|
Part Number
|
Status
|
![]()
Sub Family
|
|
Output Type
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Comments
|
Interface
|
Resolution (Bits)
|
Thermal Shutdown
|
Sample / Update Rate (MSPS)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
DAC: Channels
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
Monotonicity
|
No. of Supplies (Unipolar)
|
Architecture
|
Operating Temp Range (Celsius)
|
INL (+/-) (max) (%)
|
Rating
|
Priority (type 2)
|
Output Range Min. (V or mA)
|
Output Range Max. (V or mA)
|
Settling Time (µs)
|
SNR (typ) (dB)
|
SFDR (typ) (dB)
|
Single/Dual Analog Supply
|
Current Range (mA)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
DAC7551
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
0.5
|
1
|
Ultralow Glitch
|
Serial SPI
|
12
|
No
|
0.5
|
Ext
|
0.27
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
String
|
-40 to 105
|
0.024
|
Catalog
|
1
|
0
|
5.5
|
5
|
|
|
|
|
12USON
|
1.4
|
12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter
|
|
|
DAC7554
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
0.5
|
1
|
Very low glitch; Very low crosstalk
|
Serial SPI
|
12
|
No
|
|
Ext
|
3.5
|
4
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
String
|
-40 to 105
|
0.024
|
Catalog
|
1
|
0
|
5.5
|
5
|
|
|
|
|
10VSSOP
|
4.8
|
Low-Power, Low-Glitch, 12-Bit DAC
|
|
|
DAC7568
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
0.25
|
1
|
|
Serial SPI
|
12
|
No
|
|
Ext.,Int.
|
2.2
|
8
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
String
|
-40 to 125
|
0.0244
|
Catalog
|
1
|
0
|
5.5
|
5
|
83
|
63
|
Single
|
|
14TSSOP
,
16TSSOP
|
8.2
|
12-Bit, Octal Channel, Ultra-Low Glitch, Voltage Output DAC with 2.5V, 2ppm/°C Internal Reference
|
|
|
DAC8311
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
4
|
|
Serial SPI
|
14
|
No
|
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
14
|
1
|
String
|
-40 to 125
|
0.0244
|
Catalog
|
1
|
0
|
5.5
|
6
|
88
|
66
|
Single
|
0 to 10
|
6SOT
|
2.65
|
14bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
|
|
DAC8411
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
2
|
8
|
|
Serial SPI
|
16
|
No
|
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
15
|
1
|
String
|
-40 to 125
|
0.0122
|
Catalog
|
1
|
0
|
5.5
|
6
|
88
|
66
|
|
0 to 10
|
6SOT
|
2.9
|
16bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
|
|
DAC8551
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
8
|
|
Serial SPI
|
16
|
No
|
0.2
|
Ext
|
1
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
16
|
1
|
String
|
-40 to 105
|
0.012
|
Catalog
|
1
|
0
|
5.5
|
10
|
|
|
|
|
8VSSOP
|
2.65
|
16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter
|
|
|
DAC8554
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
12
|
|
Serial SPI
|
16
|
No
|
0.2
|
Ext
|
3
|
4
|
2.7
|
5.5
|
1.8
|
5.5
|
16
|
1
|
String
|
-40 to 105
|
0.018
|
Catalog
|
1
|
0
|
5.5
|
10
|
95
|
87
|
|
|
16TSSOP
|
13.0
|
16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter
|
|
|
DAC8568
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
Voltage
|
1
|
12
|
|
Serial SPI
|
16
|
No
|