Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Blood Gas Analyzer: Portable
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Iout2 (A)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Vout2 Adj (min) (V)
Vout2 Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Preset Vout (V)
Pin/Package
Approx. Price (US$)
Description
TPS61120
ACTIVE
STEP-UP REGULATORS
0.04
1.8
5.5
1.1
600
2.5
5.5
1.6
0.2
3
Boost
2
0.9
5.5
-40 to 85
Catalog
1
100
16TSSOP , 16VQFN
1.9
Adjustable, 95% Efficient Boost Converter with 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications
TPS61130
ACTIVE
STEP-UP REGULATORS
0.04
1.8
5.5
1.1
600
2.5
5.5
1.3
2
Boost, SEPIC
2
-40 to 85
Catalog
1
100
16TSSOP , 16VQFN
2.2
Adjustable, 90% Efficient SEPIC Converter with 200-mA LDO for 1-Cell LiIon or Dual-Cell Applications
TPS62202
ACTIVE
STEP-DOWN REGULATORS
0.015
2.5
6
0.3
1500
1.8
1.8
0.67
Buck
1
-40 to 85
Catalog
1
100
1.8
5SOT
0.75
1.8-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23