Block Diagrams

2 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 2 of 2 Results Page  1 |    

Part Number   Status  
Sub Family  
Interface   RAM (Bytes)   Timers   GPIO   ADC Resolution (Bits)   Type of Program Memory   ADC Channels   Program Memory (kB)   I/O Pins   Generation   Frequency (MHz)   Operating Temp Range (Celsius)   RAM   Flash   Rating   Package Area (mm2)   Active Mode Current Consumption (typ) (mA)   Standby Mode Current Consumption (typ) (uA)   ADC   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
MSP430F1232 ACTIVE 1XX 8MHZ SERIES 1 USART (SPI or UART) 256 1 Watchdog/Interval, 1 16-bit (3CCR) 22 10 Flash 8 8 22 MSP430x1xx - Flash/ROM No LCD 8 -40 to 85 256 B 8 KB Catalog 96.3,28.6,25 0.2 0.7 10-bit SAR 28SOIC ,  28TSSOP ,  32VQFN 2.05 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, 10 bit ADC, 1 USART
MSP430F2232 ACTIVE 2XX 16MHZ SERIES 1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI) 1 Watchdog/Interval, 2 16-bit (3CCR) 32 10 12 16 -40 to 105,-40 to 85 512 B 8 KB Catalog 77.5,36 0.27 0.7 10-Bit SAR 38TSSOP ,  40VQFN 1.65 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM