Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Camera: Surveillance Analog
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Iout2 (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switching Frequency (typ) (kHz)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Function
Vout2 (V)
DC/DC Converter
Vout1 (V)
Pin/Package
Approx. Price (US$)
Description
TPS40200
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
4.5
52
3
500
No
0.7
46
3
Buck
1
-40 to 85
Catalog
1
90
8SOIC , 8VSON
0.75
Wide Input Non-Synchronous Buck DC/DC Controller
TPS5430
ACTIVE
STEP-DOWN REGULATORS
3
5.5
36
3
Yes
1.23
31
Buck, Inverting Buck/Boost
1
-40 to 125
Catalog
1
87
500
4
2
8HSOP
1.85
5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter
TPS65130
ACTIVE
LCD/OLED DISPLAY BIAS SOLUTIONS
0.5
2.7
5.5
0.3
1500
-15
15
Boost, Inverting Buck/Boost
2
-40 to 85
Catalog
1
100
3
Display Bias
-15 to -2
2
3.2 to 15
24VQFN
1.7
800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN