Block Diagrams

5 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 5 of 5 Results Page  1 |    

Part Number   Status  
Sub Family  
DMA   Timers   Frequency (MHz)   I2C   McBSP   PWM   Core Supply (Volts)   IO Supply (Volts)   HPI   McASP   CPU   Video Port (Configurable)   EMAC   Operating Temp Range (Celsius)   Serial I/O   Parallel I/O   Application-Specific or Analog I/O   On-Chip L1/SRAM   EMIF   Peak MMACS   Hardware Accelerators   Operating Temperature Range (°C)   ROM   External Memory Type Supported   UART   Total On-Chip Memory (KB)   CAN   On-Chip L2/SRAM   PCI   VLYNQ   Rating   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TMS320DM6437 ACTIVE TMS320DM643x DSPS   361NFBGA
376BGA
28.85 Digital Media Processor
TMS320DM6437-400 ACTIVE TMS320DM643x DSPS   64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 400 1 2 3 1.2 V,1.05 V 1.8 V,3.3 V 1 16-Bit 1 1 C64x+; DaVinci Video 1 Dedicated Output,1 Dedicated Input 10/100 -40 to 125,0 to 90 McBSP,McASP,I2C,UART,VLYNQ,HECC HPI,PCI Video Port,EMAC 112 KB 1 8-Bit EMIFA,1 32/16-Bit DDR2 3200 Resizer,OSD,Previewer,H3A -40 to 125,0 to 90 64 KB (Boot) Async SRAM,DDR2 SDRAM,NAND Flash 2 304 1 HECC 128 KB 1 32-Bit [33 MHz] 1 Catalog 361NFBGA
376BGA
20.35 Digital Media Processor
TMS320DM6437-500 ACTIVE TMS320DM643x DSPS   64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 500 1 2 3 1.2 V,1.05 V 1.8 V,3.3 V 1 16-Bit 1 1 C64x+; DaVinci Video 1 Dedicated Output,1 Dedicated Input 10/100 -40 to 125,0 to 90 McBSP,McASP,I2C,UART,VLYNQ,HECC HPI,PCI Video Port,EMAC 112 KB 1 8-Bit EMIFA,1 32/16-Bit DDR2 4000 Resizer,OSD,Previewer,H3A -40 to 125,0 to 90 64 KB (Boot) Async SRAM,DDR2 SDRAM,NAND Flash 2 304 1 HECC 128 KB 1 32-Bit [33 MHz] 1 Catalog 361NFBGA 21.55 Digital Media Processor
TMS320DM6437-600 ACTIVE TMS320DM643x DSPS   64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 600 1 2 3 1.2 V1.2 V,1.05 V 1.8 V,3.3 V 1 16-Bit 1 1 C64x+; DaVinci Video 1 Dedicated Output,1 Dedicated Input 10/100 0 to 90 McBSP,McASP,I2C,UART,VLYNQ,HECC HPI,PCI Video Port,EMAC 112 KB 1 8-Bit EMIFA,1 32/16-Bit DDR2 4800 Resizer,OSD,Previewer,H3A -40 to 125,0 to 90 64 KB (Boot) Async SRAM,DDR2 SDRAM,NAND Flash 2 304 1 HECC 128 KB 1 32-Bit [33 MHz] 1 Catalog 361NFBGA
376BGA
24.0 Digital Media Processor
TMS320DM6437-700 ACTIVE TMS320DM643x DSPS   64-Ch EDMA 2 64-Bit GP,1 64-Bit WD 700 1 2 3 1.2 V,1.05 V 1.8 V,3.3 V 1 16-Bit 1 1 C64x+; DaVinci Video 1 Dedicated Output,1 Dedicated Input 10/100 McBSP,McASP,I2C,UART,VLYNQ,HECC HPI,PCI Video Port,EMAC 112 KB 1 8-Bit EMIFA,1 32/16-Bit DDR2 5600 Resizer,OSD,Previewer,H3A -40 to 125,0 to 90 64 KB (Boot) Async SRAM,DDR2 SDRAM,NAND Flash 2 304 1 HECC 128 KB 1 32-Bit [33 MHz] 1 Catalog Digital Media Processor