Block Diagrams

2 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 2 of 2 Results Page  1 |    

Part Number   Status  
Sub Family  
Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (typ) (kHz)   Thermal Shutdown   Vout (min) (V)   Vout (max) (V)   Switch Current Limit (typ) (A)   Priority (Used for PQS)   Topology   Regulated Outputs (#)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Duty Cycle (max) (%)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS5420 ACTIVE STEP-DOWN REGULATORS 3 5.5 36 2 500 Yes 1.23 31 3 2 Buck 1 -40 to 125 Catalog 1 87 8SOIC 1.7 5.5V to 36V, 2A, 500kHz Step Down SWIFT™ Converter
TPS54331 ACTIVE STEP-DOWN REGULATORS 0.11 3.5 28 3 570 Yes 0.8 25 2 Buck 1 -40 to 150 Catalog 1 90 8SOIC 1.35 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™