Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Software Defined Radio (SDR)
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Vin (max) (V)
Iout (max) (A)
Regulated Outputs (#)
Output Capacitor Type
Vdo (typ) (mV)
Iq (typ) (mA)
Accuracy (%)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (min) (V)
Pin/Package
Approx. Price (US$)
Description
TPS72501
ACTIVE
SINGLE CHANNEL LDO
6
1
1
Capacitor Free
170
0.075
2
1.22
5.5
-40 to 125
Catalog
1
1.8
5PFM , 6SOT , 8SOIC
1.1
Single Output LDO, 1.0A, Adj.(1.22 to 5.5V), Any cap, Low Input Voltage, Integrated SVS