|
Part Number
|
Status
|
![]()
Sub Family
|
|
Number of DACs
|
Sample Rate (MSPS)
|
Input Format
|
Output Standards
|
Supply Voltage (Analog/Digital) (V)
|
Output Format
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Resolution (Bits)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
THS8133B
|
ACTIVE
|
VIDEO DACS
|
|
3
|
80
|
1,2,3x8/10-bit 4:2:2 YCbCr/RGB
|
YPbPr SDTV/HDTV (I/P), VESA(to XGA@75Hz)
|
5/3 to 5
|
Analog RGB/YPbPr
|
0 to 70
|
Catalog
|
1
|
10
|
48HTQFP
|
3.75
|
10-Bit, 80 MSPS Triple Video DAC with Tri-Level Sync Generation (HDTV Compliant)
|
|
|
THS8134B
|
ACTIVE
|
VIDEO DACS
|
|
3
|
80
|
1,2,3x8-bit 4:2:2 YCbCr/RGB
|
YPbPr SDTV/HDTV (I/P), VESA(to XGA@75Hz)
|
5/3 to 5
|
Analog RGB/YPbPr
|
0 to 70
|
Catalog
|
1
|
8
|
48HTQFP
|
3.75
|
8-Bit, 80MSPS Triple DAC with Tri-Level Sync Generation (HDTV Compliant)
|
|
|
THS8200
|
ACTIVE
|
VIDEO DACS
|
|
3
|
205
|
1,2x8/10-bit 4:2:2, 3x8/10-bit 4:4:4 YCbCr/RGB, 15/16-bit RGB
|
YPbPr SDTV/HDTV (I/P), VESA(to UXGA@75Hz), ITU-R BT.656
|
3.3/1.8
|
Analog RGB/YPbPr
|
0 to 70
|
Catalog
|
1
|
10
|
80HTQFP
|
4.4
|
Triple 10-Bit All Format Video DAC
|
 |