Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
TV: High-Definition (HDTV)
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Switch Current Limit (typ) (A)
Priority (Used for PQS)
Switching Frequency (typ) (kHz)
Pin/Package
Approx. Price (US$)
Description
TPS40054
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
8
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.65
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only
TPS40077
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
4.5
28
20
1000
Yes
0.7
23
Buck
1
-40 to 85
Catalog
1
84
16HTSSOP
1.6
High Efficiency, Mid-Range Input, Synchronous Buck Controller with Voltage Feed Forward
TPS54310
ACTIVE
STEP-DOWN REGULATORS
6.2
3
6
3
700
Yes
0.9
3.3
Buck
1
-40 to 125
Catalog
1
87
4
1
20HTSSOP
2.25
3V to 6V, 3A Synchronous Step Down SWIFT™ Converter
TPS54331
ACTIVE
STEP-DOWN REGULATORS
0.11
3.5
28
3
Yes
0.8
25
Buck
1
-40 to 150
Catalog
1
90
2
570
8SOIC
1.35
3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
TPS54350
ACTIVE
STEP-DOWN REGULATORS
5
4.5
20
3
700
yes
0.9
12
Buck, Inverting Buck/Boost
1
-40 to 150,-40 to 150)
Catalog
1
80
3.3
16HTSSOP
1.85
4.5 to 20V, 3A Synchronous Step Down SWIFT™ Converter