Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
Vin (max) (V)   Iout (max) (A)   Regulated Outputs (#)   PO (W)   VO (V)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Vin (min) (V)   Switching Frequency (max) (kHz)   Duty Cycle (max) (%)   Iq (typ) (mA)   Vout (min) (V)   Vout (max) (V)   Priority (Used for PQS)   Topology   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
PT4123 ACTIVE 36V TO 75V INPUT   75 1.6 1 20 12 -40 to 85 Catalog 1 36 6DIP MODULE 32.45 12Vout 20W 48V-Input Isolated DC-DC Converter
PTB48560C ACTIVE 36V TO 75V INPUT 75 2.5 1 30 12 -40 to 85 Catalog 1 36 11DIP MODULE 31.25 30-W, 9 V to 13.2 V Adjustable DC/DC Converter w/ Auto-Track
UC2577-ADJ ACTIVE STEP-UP REGULATORS 40 3 1 -40 to 125,-40 to 85 Catalog 1 3 52 100 45 5 60 1 Boost 5PFM ,  5TO 8.15 Simple Step-Up Voltage Regulator