Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Voltage (max) (V)   Duty Cycle (max) (%)   Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (max) (kHz)   Vout (min) (V)   Vout (max) (V)   Switch Current Limit (typ) (A)   Output Capacitor (uF)   Priority (Used for PQS)   Topology   Shutdown Current (typ) (uA)   Operating Temp Range (Celsius)   Type   LED (#)   LED Configuration   Rating   Priority (type 2)   Regulated Outputs (#)   Over-Voltage Protection (min) (V)   Peak Efficiency (%)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS61045 ACTIVE WHITE LED DRIVERS 28 88 0.04 1.8 6 0.02 1000 1.8 28 0.45 1 2 Boost 0.1 -40 to 85 Inductive 1 OLED or 6 Series Catalog 1 1 8VSON 0.9 28-V, 85% Efficient Boost Converter in QFN-8, Digitally Adjustable
TPS61081 ACTIVE WHITE LED DRIVERS 27 94 6 2.5 6 0.35 1200 2.7 27 1.3 4.7 2 Boost 1 -40 to 85 Inductive 1 OLED or 7 Series Catalog 1 1 27 87 10VSON 1.45 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode
TPS75103 ACTIVE WHITE LED DRIVERS 3.6 100 0.18 2.7 5.5 0.025 0.5 3.6 2 LDO 0.1 Linear 2 x 2 Parallel Catalog 1 87 9DSBGA 0.65 Low Dropout, Two-Bank LED Driver with PWM Brightness Control
TPS75105 ACTIVE WHITE LED DRIVERS 3.6 100 0.18 2.7 5.5 0.025 0.5 3.6 1 LDO 0.1 Linear 2 x 2 Parallel Catalog 1 87 9DSBGA 0.65 Low Dropout, Two-Bank LED Driver with PWM Brightness Control