Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Handset: Entry
> Block Diagrams
Block Diagrams
4 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 4 of 4 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Thermal Shutdown
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (max) (A)
Priority (Used for PQS)
Preset Vout (V)
Pin/Package
Approx. Price (US$)
Description
TPS62350
ACTIVE
STEP-DOWN REGULATORS
0.028
2.7
5.5
0.8
3000
0.75
1.5375
1.35
Buck
1
-40 to 85
Catalog
1
80
12DSBGA
1.0
1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling
TPS62351
ACTIVE
STEP-DOWN REGULATORS
0.028
2.7
5.5
0.8
3000
0.9
1.6875
1.35
Buck
1
-40 to 85
Catalog
1
80
10VSON , 12DSBGA
1.0
1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling
TPS62400
ACTIVE
STEP-DOWN REGULATORS
0.032
2.5
6
0.4
2250
0.6
6
1
Buck
2
-40 to 85
Catalog
1
100
No
0.6
6
0.6
3
10VSON
1.15
Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
TPS62601
ACTIVE
STEP-DOWN REGULATORS
0.03
2.3
5.5
0.5
6000
1.8
1.8
Buck
1
-40 to 85
Catalog
1
78
1.8
6DSBGA
0.85
500-mA, 6-MHz Synchronous Step-Down Converter in Chip Scale Packaging