Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Handset: Multimedia
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Vin (V)
Operating Temp Range (Celsius)
Rating
rON @1.8V (mOhm)
Output Rise Time (µS)
Imax (A)
Control Logic
HBM ESD (kV)
Quick Output Discharge Transistor
Iin (nA)
Priority (type 2)
Number of Channels
Pin/Package
Approx. Price (US$)
Description
TPS22901
ACTIVE
NON CURRENT LIMITED LOAD SWITCHES
1 to 3.6
-40 to 85
Catalog
130
40@ 1.8V
0.5
1.8-V Logic Compatible
2
No
880
1
1
4DSBGA
0.32
Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch
TPS22902
ACTIVE
NON CURRENT LIMITED LOAD SWITCHES
1 to 3.6
-40 to 85
Catalog
130
40@ 1.8V
0.5
1.8-V Logic Compatible
2
Yes
880
1
1
4DSBGA
0.32
Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge
TPS22902B
ACTIVE
NON CURRENT LIMITED LOAD SWITCHES
1 to 3.6
-40 to 85
Catalog
130
220@ 1.8V
0.5
1.8-V Logic Compatible
2
Yes
880
1
1
4DSBGA
0.32
Low Input Voltage, Ultra-Low r[DS(ON)] Load Switch with Quick Output Discharge and Slow Output Rise
TPS22921
ACTIVE
LOAD SWITCHES
0.9 - 3.6
Catalog
75
30@ 1.8V
2
1.8-V Logic Compatible
3
No
880
1
6DSBGA
0.43
Low Input Voltage Load Switch
TPS22922
ACTIVE
LOAD SWITCHES
0.9 - 3.6
-40 to 85
Catalog
75
30@ 1.8V
2
1.8-V Logic Compatible
3
Yes
880
1
6DSBGA
0.43
Low Input Voltage, Ultra-Low RDS(ON) Load Switch
TPS22922B
ACTIVE
LOAD SWITCHES
0.9 - 3.6
-40 to 85
Catalog
75
200@ 1.8V
2
1.8-V Logic Compatible
3
Yes
880
1
6DSBGA
0.43
Low Input Voltage, Ultra-Low RDS(ON) Load Switch