Block Diagrams

5 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 5 of 5 Results Page  1 |    

Part Number   Status  
Sub Family  
ICC (uA)   ron(max) (ohms)   tpd max (ns)   Vcc range (V)   Number of Channels   Architecture   ESD HBM (kV)   VCC (min) (V)   IL OFF (max) (nA)   RON Mis-match (max) (Ohms)   RON Flatness (max) (Ohms)   ON Time (max) (ns)   OFF Time (max) (ns)   Charge Injection (max) (pC)   Configuration   Operating Temp Range (Celsius)   Rating   Technology Family   Bandwidth (MHz)   Priority (type 2)   VCC (max) (V)   Vcc min (V)   Voltage Node (V)   Vcc max (V)   ESD Rating (kV)   Voltage Nodes (V)   Vmin (V)   Vmax (V)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TS3USB30 ACTIVE USB SWITCHES-USB 1 10 0.25 3.0 to 4.3 2 1:2 Mux/Demux +/-2 4.3 2 0.35 2 25 30 N/A 2 x SPDT -40 to 85 Catalog TS 955 1 4.3 10UQFN 0.55 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
TS5A23159 ACTIVE ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) 0.75 0.9 2 5.5 20uA 0.1 0.25 16.5 8 7 2 X SPDT -40 to 85 Catalog TS 100 1 5.5 1.65 1.8, 2.5, 3.0, 3.3, 5.0 5.5 2kV HBM 10UQFN ,  10VSSOP 0.49 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer
TS5A23166 ACTIVE ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) 0.1 1 2 5.5 20uA 0.1 0.25 9 13 6 2 X SPST -40 to 85 Catalog TS 150 1 1.65 1.8, 2.5, 3.0, 3.3, 5.0 5.5 2kV HBM 5, 3.3, 2.5, 1.8 1.65 5.5 8DSBGA ,  8VSSOP 0.43 0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch
TS5A3159 ACTIVE ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) 0.01 1.1 1.65 to 5.5 1 5.5 N/A 0.1 0.15 35 20 36 1 X SPDT -40 to 85 Catalog TS 100 1 1.65 1.8, 2.5, 3.0, 3.3, 5.0 5.5 2kV HBM 1.8, 2.5, 3.0, 3.3, 5.0 6SOT 0.25 1-Ohm SPDT Analog Switch
TS5A6542 ACTIVE ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) 0.055 0.75 2.25 to 5.5 1 2.25 N/A 0.1 0.25 25 20 15 1 X SPDT -40 to 85 Catalog TS 43 1 5.5 2.25 2.5, 3.0, 3.3, 5.0 5.5 15kV Contact Discharge (IEC L-4) 2.25 5.5 8DSBGA 0.37 0.75-Ohm SPDT Analog Switch With Input Logic Translation