Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Handset: Smartphone
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Vout2 (min) (V)
Vout2 (max) (V)
Switch Current Limit (typ) (A)
Iout2 (max) (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Priority (Used for PQS)
Pin/Package
Approx. Price (US$)
Description
TPS62401
ACTIVE
STEP-DOWN REGULATORS
0.032
2.5
6
0.4
2250
No
1.1
1.575
2.8
2.8
1
0.6
Buck
2
-40 to 85
Catalog
1
100
10VSON
1.15
Dual, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN
TPS62420
ACTIVE
STEP-DOWN REGULATORS
0.032
2.5
6
0.6
2250
No
0.6
6
0.6
6
1
1
Buck
2
-40 to 85
Catalog
1
100
3
10VSON
1.2
Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN