Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Handset: Smartphone
> Block Diagrams
Block Diagrams
7 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 7 of 7 Results
Page 1 |
Part Number
Status
Sub Family
ICC (uA)
ron(max) (ohms)
tpd max (ns)
Vcc range (V)
Number of Channels
Architecture
ESD HBM (kV)
VCC (min) (V)
IL OFF (max) (nA)
RON Mis-match (max) (Ohms)
RON Flatness (max) (Ohms)
ON Time (max) (ns)
OFF Time (max) (ns)
Charge Injection (max) (pC)
Configuration
Operating Temp Range (Celsius)
Rating
Technology Family
Bandwidth (MHz)
Priority (type 2)
VCC (max) (V)
Vcc min (V)
Voltage Node (V)
Vcc max (V)
ESD Rating (kV)
Voltage Nodes (V)
Vmin (V)
Vmax (V)
Pin/Package
Approx. Price (US$)
Description
TS3USB30
ACTIVE
USB SWITCHES-USB
1
10
0.25
3.0 to 4.3
2
1:2 Mux/Demux
+/-2
4.3
2
0.35
2
25
30
N/A
2 x SPDT
-40 to 85
Catalog
TS
955
1
4.3
10UQFN
0.55
High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable
TS5A22364
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
3.3
0.94
2
5.5
N/A
0.15
0.5
80
70
150
2 X SPDT
-40 to 85
Catalog
TS
17
1
5.5
2.3
2.5, 3.0, 3.3, 5.0
5.5
2.5kV HBM
10DSBGA , 10VSON , 10VSSOP
0.41
0.65-Ohm Dual SPDT Analog Switch With Negative Rail Capability
TS5A23159
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
0.75
0.9
2
5.5
20uA
0.1
0.25
16.5
8
7
2 X SPDT
-40 to 85
Catalog
TS
100
1
5.5
1.65
1.8, 2.5, 3.0, 3.3, 5.0
5.5
2kV HBM
10UQFN , 10VSSOP
0.49
1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer
TS5A23166
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
0.1
1
2
5.5
20uA
0.1
0.25
9
13
6
2 X SPST
-40 to 85
Catalog
TS
150
1
1.65
1.8, 2.5, 3.0, 3.3, 5.0
5.5
2kV HBM
5, 3.3, 2.5, 1.8
1.65
5.5
8DSBGA , 8VSSOP
0.43
0.9-Ohm Dual SPST Analog Switch 5-V/3.3-V 2-Channel Analog Switch
TS5A3157
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
0.05
10
1.65 to 5.5
1
5.5
N/A
0.2
5
8.5
6.5
7
1 X SPDT
-40 to 85
Catalog
TS
300
1
1.65
1.8, 2.5, 3.0, 3.3, 5.0
5.5
2kV HBM
1.8, 2.5, 3.0, 3.3, 5.0
6DSBGA , 6SOT
0.16
10-Ohm SPDT Analog Switch
TS5A3159
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
0.01
1.1
1.65 to 5.5
1
5.5
N/A
0.1
0.15
35
20
36
1 X SPDT
-40 to 85
Catalog
TS
100
1
1.65
1.8, 2.5, 3.0, 3.3, 5.0
5.5
2kV HBM
1.8, 2.5, 3.0, 3.3, 5.0
6SOT
0.25
1-Ohm SPDT Analog Switch
TS5A6542
ACTIVE
ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V)
0.055
0.75
2.25 to 5.5
1
2.25
N/A
0.1
0.25
25
20
15
1 X SPDT
-40 to 85
Catalog
TS
43
1
5.5
2.25
2.5, 3.0, 3.3, 5.0
5.5
15kV Contact Discharge (IEC L-4)
2.25
5.5
8DSBGA
0.37
0.75-Ohm SPDT Analog Switch With Input Logic Translation