Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Handset: Smartphone
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Vcc range (V)
VCC (min) (V)
VCC (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Max Frequency (kHz)
5V Tolerant I/O
Open–Drain I/O Type
Channel Width
Enable Pin
Master Side I2C Bus Capacitance Supported (pF)
Slave Side I2C Bus Capacitance Supported (pF)
No. of Outputs
fSCLK (max) (MHz)
I2C Address
# of I/Os
Configuration Registers
Push–Pull I/O Type
Pin/Package
Approx. Price (US$)
Description
PCA9515A
ACTIVE
I2C HUBS, BUFFERS, AND REPEATERS
2.3 to 5.5
2.3
3.6
-40 to 85
Catalog
1
400
Yes
Yes
2
Yes
400
400
2
8PDIP , 8SOIC , 8TSSOP , 8VSSOP , 8WSON
0.95
Dual Bidirectional I2C Bus and SMBus Repeater
PCA9536
ACTIVE
I2C IO EXPANDERS
2.3 to 5.5
2.3
5.5
-40 to 85
Catalog
1
400
Yes
400
1000 001
4
Yes
Yes
8DSBGA , 8SOIC , 8VSSOP
0.6
Remote 4-Bit I2C and SMBus I/O Expander with Configuration Registers