Block Diagrams

5 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 5 of 5 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Voltage (max) (V)   Duty Cycle (max) (%)   Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (max) (kHz)   Vout (min) (V)   Vout (max) (V)   Switch Current Limit (typ) (A)   Output Capacitor (uF)   Priority (Used for PQS)   Topology   Shutdown Current (typ) (uA)   Operating Temp Range (Celsius)   Type   LED (#)   LED Configuration   Over-Voltage Protection (min) (V)   Peak Efficiency (%)   Rating   Priority (type 2)   Regulated Outputs (#)   Function   DC/DC Converter   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS61080 ACTIVE WHITE LED DRIVERS 27 94 6 2.5 6 0.2 1200 2.7 27 0.5 4.7 1 Boost 1 -40 to 85 Inductive 1 OLED or 7 Series 27 87 Catalog 1 1 10VSON 1.35 27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode
TPS61081 ACTIVE WHITE LED DRIVERS 27 94 6 2.5 6 0.35 1200 2.7 27 1.3 4.7 2 Boost 1 -40 to 85 Inductive 1 OLED or 7 Series 27 87 Catalog 1 1 10VSON 1.45 27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode
TPS61085 ACTIVE STEP-UP REGULATORS 90 0.07 2.3 6.0 2 1500 2.8 18.5 2.6 3 Boost -40 to 85 Catalog 1 1 Display Bias 1 8TSSOP ,  8VSSOP 0.95 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
TPS61087 ACTIVE STEP-UP REGULATORS 90 0.075 2.5 6.0 3.2 1500 3 18.5 4 3 Boost -40 to 85 Catalog 1 1 10VSON 1.6 18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
TPS61170 ACTIVE STEP-UP REGULATORS 93 2.3 3 18 0.96 1200 3 38 1.2 3 Boost -40 to 85 Catalog 1 1 6WSON 1.4 1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package