Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Audio Dock: Performance
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Output Voltage (max) (V)
Duty Cycle (max) (%)
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Output Capacitor (uF)
Priority (Used for PQS)
Topology
Shutdown Current (typ) (uA)
Operating Temp Range (Celsius)
Type
LED (#)
LED Configuration
Over-Voltage Protection (min) (V)
Peak Efficiency (%)
Rating
Priority (type 2)
Regulated Outputs (#)
Function
DC/DC Converter
Pin/Package
Approx. Price (US$)
Description
TPS61080
ACTIVE
WHITE LED DRIVERS
27
94
6
2.5
6
0.2
1200
2.7
27
0.5
4.7
1
Boost
1
-40 to 85
Inductive
1 OLED or 7
Series
27
87
Catalog
1
1
10VSON
1.35
27V, 500mA switch, 1.2MHz Boost Converter with integrated power diode
TPS61081
ACTIVE
WHITE LED DRIVERS
27
94
6
2.5
6
0.35
1200
2.7
27
1.3
4.7
2
Boost
1
-40 to 85
Inductive
1 OLED or 7
Series
27
87
Catalog
1
1
10VSON
1.45
27V, 1.2A switch, 1.2MHz Boost Converter with integrated power diode
TPS61085
ACTIVE
STEP-UP REGULATORS
90
0.07
2.3
6.0
2
1500
2.8
18.5
2.6
3
Boost
-40 to 85
Catalog
1
1
Display Bias
1
8TSSOP , 8VSSOP
0.95
18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
TPS61087
ACTIVE
STEP-UP REGULATORS
90
0.075
2.5
6.0
3.2
1500
3
18.5
4
3
Boost
-40 to 85
Catalog
1
1
10VSON
1.6
18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode
TPS61170
ACTIVE
STEP-UP REGULATORS
93
2.3
3
18
0.96
1200
3
38
1.2
3
Boost
-40 to 85
Catalog
1
1
6WSON
1.4
1.2A Switch, High Voltage Boost Converter in 2x2mm QFN Package