Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Washing Machine: High-End
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Flash (Words)
ADC Conversion Time
ADC
I2C
RAM (Words)
PWM
Core Supply (Volts)
IO Supply (Volts)
GPIO
CPU
Generation
OTP ROM
Timers
Operating Temp Range (Celsius)
SPI
Serial I/O
Application-Specific or Analog I/O
Peak MMACS
Operating Temperature Range (°C)
RAM
UART
Total On-Chip Memory (KB)
Flash
CAP/QEP
Rating
Package Area (mm2)
Frequency (MHz)
Total Serial Ports
Cycle Time (ns)
MIPS
Boot Loader Available
10-bit A/D (#Channels)
Pin/Package
Approx. Price (US$)
Description
TMS320F28015
ACTIVE
28X FIXED-POINT SERIES
16K
267 ns
1 16-Ch 12-Bit
1
6K
8-Ch
1.8 V
3.3 V
35
1 C28x
28x Fixed-point Series
2 KB
3 32-Bit GP,1 WD
-40 to 125,-40 to 85
1
I2C,SPI,UART
PWM,CAP,ADC
60
-40 to 85,-40 to 125
12 KB
1 SCI
46
32 KB
2/0
Catalog
196TQFN,100BGA
60
100BGA MICROSTAR , 100LQFP
3.25
32-Bit Digital Signal Controller with Flash
TMS320LF2401A
ACTIVE
24X 16-BIT SERIES
8K
500 ns
5-Ch 10-Bit
1K
8-Ch
3.3 V
3.3 V
13
1 C24x
F240x 16-Bit MCU
2 16-Bit GP,1 WD
-40 to 85,-40 to 125
UART
PWM,CAP/QEP,ADC
40
-40 to 85,-40 to 125
2 KB
1 SCI
18
16 KB
1/0
Catalog
400LQFP,196LQFP,100TQFP,280QFP
40
1
25
40
ROM
5
32LQFP
4.25
16-Bit Fixed-Point DSP with Flash
TMS320LF2401A-40
ACTIVE
24X 16-BIT SERIES
16-Bit Fixed-Point DSP with Flash