Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Isolated Thermocouple
> Block Diagrams
Block Diagrams
5 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 5 of 5 Results
Page 1 |
Part Number
Status
Sub Family
Interface
RAM (Bytes)
Timers
GPIO
Type of Program Memory
Program Memory (kB)
I/O Pins
Generation
Frequency (MHz)
Other Integrated Peripherals
Operating Temp Range (Celsius)
RAM
Flash
Rating
Package Area (mm2)
Active Mode Current Consumption (typ) (mA)
Standby Mode Current Consumption (typ) (uA)
ADC
ADC Resolution (Bits)
ADC Channels
End Equipment Optimized
Pin/Package
Approx. Price (US$)
Description
MSP430F122
ACTIVE
1XX 8MHZ SERIES
1 USART (SPI or UART)
256
1 Watchdog/Interval, 1 16-bit (3CCR)
22
Flash
4
22
MSP430x1xx - Flash/ROM No LCD
8
Analog Comparator
-40 to 85
256 B
4 KB
Catalog
96.3,28.6,25
0.2
0.7
Slope
28SOIC , 28TSSOP , 32VQFN
1.65
16-Bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, USART, Comparator
MSP430F2012
ACTIVE
2XX 16MHZ SERIES
USI (SPI or I2C)
128
1 Watchdog/Interval,1 16-bit (2CCR)
10
Flash
2
10
MSP430x2xx - Flash No LCD
16
-40 to 105,-40 to 85
128 B
2 KB
Catalog
122.6,22,16
0.22
0.5
10-bit SAR
10
8
14PDIP , 14TSSOP , 16VQFN
0.9
16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C
MSP430F2131
ACTIVE
2XX 16MHZ SERIES
Timer UART
256
1 Watchdog/Interval, 1 16-bit (3CCR)
16
Flash
8
16
MSP430x2xx - Flash No LCD
16
Analog Comparator
-40 to 105,-40 to 85
256 B
8 KB
Catalog
96.3,28.6,22,16
0.25
0.7
Slope
20SOIC , 20TSSOP , 20TVSOP , 24VQFN
1.2
16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator
MSP430F2132
ACTIVE
2XX 16MHZ SERIES
1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)
512
1 16-bit (3CCR), 1 16-bit (2CCR), 1 Watchdog/Interval
24
24
MSP430x2xx - Flash No LCD
16
-40 to 105,-40 to 85
512 B
8 KB
Catalog
42.7,25
0.2
0.7
10-bit SAR
10
8
Smoke Detectors, Battery Chargers, Wireless Sensors
28TSSOP , 32VQFN
1.5
16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI
MSP430F5418
ACTIVE
5XX 25MHZ SERIES
2 USCI_A (UART/LIN/IrDA/SPI),2 USCI_B (I2C/SPI)
1 16-bit (5CCR), 1 16-bit (3CCR), 1 16-bit (7CCR) 1 Watchdog, RTC
67
18
Hardware Multiplier, Universal Clock System, RTC, DMA, 16ch ADC12, 4 USCI Modules
-40 to 85
16 KB
128 KB
Catalog
144
1.32
2.6
12-bit SAR
12
16
ZigBee/RF
80LQFP
3.3
16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 16KB RAM, 12 Bit ADC, 2 USCIs, 32-bit HW Multi