Block Diagrams

1 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 1 of 1 Results Page  1 |    
Part Number   Status  
Sub Family  
Timers   Frequency (MHz)   Cycle Time (ns)   MIPS   ADC Conversion Time   ADC   RAM (Words)   PWM   10-bit A/D (#Channels)   Core Supply (Volts)   IO Supply (Volts)   GPIO   CPU   Generation   Operating Temp Range (Celsius)   Serial I/O   Application-Specific or Analog I/O   Peak MMACS   Operating Temperature Range (°C)   RAM   ROM   UART   Total On-Chip Memory (KB)   CAP/QEP   Rating   Package Area (mm2)   ROM (Words)   Total Serial Ports   Pin/Package  
Description  
Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TMS320LC2401A ACTIVE 24X 16-BIT SERIES   2 16-Bit GP,1 WD 40 25 40 500 ns 5-Ch 10-Bit 1K 7-Ch 5 3.3 V 3.3 V 13 1 C24x F240x 16-Bit MCU -40 to 125,-40 to 85 UART PWM,CAP/QEP,ADC 40 -40 to 85,-40 to 125 2 KB 16 KB 1 SCI 18 1/0 Catalog 400LQFP,196LQFP,100TQFP,280QFP 8K 1 32LQFP 16-Bit Fixed Point DSP with ROM