Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
HVAC
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Drivers Per Package
Receivers Per Package
Supply Voltage(s) (V)
ICC (max) (mA)
Footprint
VCC (min) (V)
Temp Range (C)
ESD (kV)
Signaling Rate (Mbps)
Fail Safe
Number of Nodes
Duplex
Visibility
Other Temp Options
VCC (max) (V)
Operating Temp Range (Celsius)
Rating
Fault Protection (V)
Isolated
# of TX/RX
Common Mode Range
Priority (type 2)
Comments
Pin/Package
Approx. Price (US$)
Description
SN65HVD3082E
ACTIVE
RS-485
1
1
5
0.9
SN75176
4.5
-40 to 85
15
0.2
Idle, Open, Short
256
Half
Yes
0 to 70
5.5
-40 to 85
Military
-9 to 14
No
1 TX / 1 RX
-7 to 12
3
Very Low Power, Cost Effective & Full-Featured
8PDIP , 8SOIC , 8VSSOP
0.9
Low-Power RS-485 Transceiver
SN65LBC179
ACTIVE
RS-485
1
1
5
5
SN75179
4.75
-40 to 125, -40 to 85
2
10
Open
32
Full
Yes
0 to 70, -40 to 125
5.25
-40 to 125,-40 to 85
Catalog
-10 to 15
No
1 TX / 1 RX
-7 to 12
2
Upgrade to 179B, Lower Power, improved ESD
8PDIP , 8SOIC
0.95
Low-Power Differential Line Driver And Receiver Pair
SN65LBC184
ACTIVE
RS-485
1
1
5
25
SN75176
4.75
-40 to 85
15
0.25
Open
128
Half
Yes
0 to 70
5.25
-40 to 85
Catalog
-15 to 15
No
1 TX / 1 RX
-7 to 12
2
Integrated Transient Protection, IEC 61000-4-2/5
8PDIP , 8SOIC
1.3
Transient Voltage Suppression Differential Transceiver
SN75HVD3082E
ACTIVE
RS-485
1
1
5
0.9
SN75176
4.5
0 to 70
15
0.2
Open, Short
256
Half
No
5.5
0 to 70
Military
-9 to 14
No
1 TX / 1 RX
-7 to 12
3
Very Low Power, Cost Effective & Full-Featured
8PDIP , 8SOIC , 8VSSOP
0.75
Low-Power RS-485 Transceiver
SN75LBC179
ACTIVE
RS-485
1
1
5
5
SN75179
4.75
0 to 70
2
10
Open
32
Full
No
5.25
0 to 70
Catalog
-10 to 15
No
1 TX / 1 RX
-7 to 12
2
Upgrade to SN75179B, Lower Power
8PDIP , 8SOIC
0.85
Low-Power Differential Line Driver And Receiver Pair
SN75LBC184
ACTIVE
RS-485
1
1
5
25
SN75176
4.75
0 to 70
15
0.25
Open
128
Half
No
5.25
0 to 70
Catalog
-15 to 15
No
1 TX / 1 RX
-7 to 12
2
Integrated Transient Protection, IEC 61000-4-2/5
8PDIP , 8SOIC
1.2
Transient Voltage Suppression Differential Transceiver