Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
HVAC
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Efficiency (typ) (%)
Preset Vout (V)
Priority (Used for PQS)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Iq (typ) (mA)
Shutdown Current (typ) (uA)
Output Voltage (max) (V)
Duty Cycle (max) (%)
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Output Capacitor (uF)
Type
LED (#)
LED Configuration
Peak Efficiency (%)
Over-Voltage Protection (min) (V)
Pin/Package
Approx. Price (US$)
Description
TPS60231
ACTIVE
STEP-UP CHARGE PUMP REGULATORS
2.7
6.5
0.075
1250
90
5.5
3
Boost
1
-40 to 85
Catalog
1
0.2
16VQFN
0.4
3-Channel, Current-regulated 75-mA Charge Pump for White LED Backlight in 3x3 QFN
TPS61041
ACTIVE
WHITE LED DRIVERS
1.8
6
0.05
1000
3
Boost
1
-40 to 85
Catalog
1
0.028
0.1
28
88
1.8
28
0.25
1
Inductive
4
Series
85
5SOT , 6WSON
0.65
28-V, 250-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications
TPS61160
ACTIVE
WHITE LED DRIVERS
2.7
18
600
3
Boost
-40 to 85
Catalog
1
1.5
1
26
93
2.7
26
0.7
10
Inductive
6
Series
90
26
6WSON
0.75
White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm Package