Block Diagrams

4 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 4 of 4 Results Page  1 |    

Part Number   Status  
Sub Family  
Output Type   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Comments   Interface   Resolution (Bits)   Thermal Shutdown   Sample / Update Rate (MSPS)   Reference: Type   Power Consumption (typ) (mW)   DAC: Channels   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Monotonicity   No. of Supplies (Unipolar)   No. of Supplies (Bipolar)   Architecture   Operating Temp Range (Celsius)   INL (+/-) (max) (%)   Rating   Priority (type 2)   Output Range Min. (V or mA)   Output Range Max. (V or mA)   Settling Time (µs)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
DAC8806 ACTIVE DIGITAL TO ANALOG CONVERTER Current 1 1 Four Quadrant Multiplying Parallel 14 No 2 Ext 0.025 1 2.7 5.5 2.7 5.5 14 1 1 R-2R -40 to 85 0.0061 Catalog 1 0 2 0.5 28SSOP 5.5 14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter
DAC8811 ACTIVE DIGITAL TO ANALOG CONVERTER Current 1 1 Four Quadrant Multiplying Serial SPI 16 No 2 Ext 0.025 1 2.7 5.5 2.7 5.5 16 1 1 R-2R -40 to 85 0.0015 Catalog 1 0 2 0.5 8VSON ,  8VSSOP 7.15 16-Bit, Serial Input Multiplying Digital to Analog Converter
DAC8820 ACTIVE DIGITAL TO ANALOG CONVERTER Current 1 1 Four Quadrant Multiplying Parallel 16 No 2 Ext 0.025 1 2.7 5.5 2.7 5.5 16 1 1 R-2R -40 to 85 0.0015 Catalog 1 0 2 0.5 28SSOP 8.5 16-Bit, Parallel Input Multiplying DAC
DAC8881 ACTIVE DIGITAL TO ANALOG CONVERTER Voltage 1 1 Serial SPI 16 No Ext 6 1 2.7 5.5 2.7 5.5 16 1 R-2R -40 to 105 0.0015 Catalog 1 0 5.5 5 24VQFN 8.0 Single Channel 16-Bit, Low Noise, Voltage Output Digital-to-Analog Converter