Block Diagrams

7 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 7 of 7 Results Page  1 |    

Part Number   Status  
Sub Family  
INL (max) (+/-LSB)   Interface   Resolution (Bits)   Input Type   INL (+/- %) (max)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Bipolar Input Type   Input Configuration Range   No Missing Codes (Bits)   ENOB (Bits)   No. of Supplies   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (SE)   # Input Channels (Diff)   Sample Rate (max)   Architecture   Operating Temp Range (Celsius)   Rating   Reference Mode   Priority (type 2)   DNL (max) (+/-LSB)   Thermal Shutdown   SNR (dB)   Comments   Analog Input BW (MHz)   SFDR (dB)   Reference: Type   Unipolar   Single-Ended   Diff Ended   SINAD (dB)   Single/Dual Analog Supply   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS1100 ACTIVE ANALOG TO DIGITAL CONVERTER 0.003% Serial I2C 16 Voltage 0.0125 0.27 128 1 Pseudo PGA (1-8), VDD 16 16 1 2.7 5.5 2.7 5.5 1 1 128SPS Delta-Sigma -40 to 85 Catalog Ext 1 1 6SOT 1.8 Self-Calibrating, 16-Bit Analog-to-Digital Converter
ADS1251 ACTIVE ANALOG TO DIGITAL CONVERTER 0.0002% 24 Voltage 0.0015 7.5 20000 1 Pseudo Vref 24 19 1 4.75 5.25 4.75 5.25 1 1 20kSPS Delta-Sigma -40 to 85 Catalog Ext 1 1 No 8SOIC 6.0 ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter
ADS7866 ACTIVE ANALOG TO DIGITAL CONVERTER 1.5 Serial 12 Voltage 0.044 0.22 200000 1 AVDD 12 11.33 1 1.2 3.6 1.2 3.6 1 200kSPS SAR -40 to 85 Catalog Ext 1 +1.5/-1 No 71 SOT23-6 8 85 External Yes Yes No 70 Single 6SOT 1.85 1.2V, 12 Bit 200KSPS, Serial ADC
ADS7867 ACTIVE ANALOG TO DIGITAL CONVERTER 0.5 Serial 10 Voltage 0.059 0.22 240000 1 AVDD 10 9.96 1 1.2 3.6 1.2 3.6 1 240kSPS SAR -40 to 85 Catalog Ext 1 0.5 No 61.8 SOT23-6 8 80 External Yes Yes No 61.7 Single 6SOT 1.4 1.2V, 10 bit 240KSPS, Serial ADC
ADS7868 ACTIVE ANALOG TO DIGITAL CONVERTER 0.5 Serial 8 Voltage 0.234 0.22 280000 1 AVDD 8 7.91 1 1.2 3.6 1.2 3.6 1 280kSPS SAR -40 to 85 Catalog Ext 1 0.5 No 49.8 SOT23-6 8 67 External Yes Yes No 49.4 Single 6SOT 0.8 1.2V, 8 bit 280KSPS, Serial ADC
ADS8320 ACTIVE ANALOG TO DIGITAL CONVERTER 8 16 Voltage 0.012 1.95 100000 1 Vref 15 1 2.7 5.25 2.7 5.25 1 100kSPS SAR Catalog Ext 1 2 No 92