Block Diagrams

12 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

Show All Results 1 - 10 of 12 Results  |  Next > Page  1 |  2 |    

Part Number   Status  
Sub Family  
Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (max) (kHz)   Thermal Shutdown   Vout (min) (V)   Vout (max) (V)   Topology   Regulated Outputs (#)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Duty Cycle (max) (%)   Vout2 (min) (V)   Vout2 (max) (V)   Iout2 (A)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS40040 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 2 2.25 5.5 15 300 Yes 0.6 4.95 Buck 1 -40 to 85 Catalog 1 90 8VSON 0.9 Low Pin Count, Low Vin Synchronous Buck DC/DC Controller
TPS40041 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 2 2.25 5.5 15 600 Yes 0.6 4.84 Buck 1 -40 to 85 Catalog 1 88 8VSON 0.9 Low Pin Count, Low Vin Synchronous Buck DC/DC Controller
TPS40054 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 8 40 20 1000 Yes 0.7 35 Buck 1 -40 to 85 Catalog 1 85 16HTSSOP 1.65 Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source only
TPS40056 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 10 40 20 1000 Yes 0.7 35 Buck 1 -40 to 85 Catalog 1 90 16HTSSOP 1.65 Wide Vin (10V-40V) Synchronous Buck DC/DC Controller with Tracking
TPS40075 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 4.5 28 20 1000 Yes 0.7 23 Buck 1 -40 to 85 Catalog 1 84 20VQFN 1.6 Wide Input Synchronous Buck Controller with Voltage Feed Forward
TPS40077 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 4.5 28 20 1000 Yes 0.7 23 Buck 1 -40 to 85 Catalog 1 84 16HTSSOP 1.6 High Efficiency, Mid-Range Input, Synchronous Buck Controller with Voltage Feed Forward
TPS40090 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 4 4.5 15 120 1000 No 0.7 3.3 Multiphase 1 -40 to 85 Catalog 1 87.5 24TSSOP ,  28VQFN 1.9 4 Channel Multiphase Buck DC/DC Controller
TPS40131 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1 1 40 50 1000 No 0.7 5.8 Buck, Multiphase 1 -40 to 85 Catalog 1 87.5 32VQFN 2.45 Two-Phase Synchronous Buck Controller w/Integrated Mosfet Drivers
TPS40132 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1 1 40 40 1000 No 0.6 5.8 Multiphase 1 -40 to 85 Catalog 1 87.5 32VQFN 2.95 Two Channel Multiphase Controller with 600mV, .8% Reference
TPS40192 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 4.5 18 15 600 Yes 0.591 14.4 Buck 1 -40 to 85 Catalog 1 85 10VSON 1.05 4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good