|
Part Number
|
Status
|
![]()
Sub Family
|
|
Iq (typ) (mA)
|
Vin (min) (V)
|
Vin (max) (V)
|
Iout (max) (A)
|
Switching Frequency (max) (kHz)
|
Thermal Shutdown
|
Vout (min) (V)
|
Vout (max) (V)
|
Topology
|
Regulated Outputs (#)
|
Operating Temp Range (Celsius)
|
Rating
|
Priority (type 2)
|
Duty Cycle (max) (%)
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
TPS40091
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
4
|
4.5
|
15
|
120
|
1000
|
No
|
0.7
|
3.3
|
Multiphase
|
1
|
-40 to 85
|
Catalog
|
1
|
87.5
|
24TSSOP
,
28VQFN
|
1.9
|
4 Channel Multiphase Buck DC/DC Controller with Tri-state
|
|
|
TPS40131
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1
|
1
|
40
|
50
|
1000
|
No
|
0.7
|
5.8
|
Buck, Multiphase
|
1
|
-40 to 85
|
Catalog
|
1
|
87.5
|
32VQFN
|
2.45
|
Two-Phase Synchronous Buck Controller w/Integrated Mosfet Drivers
|
|
|
TPS40132
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
1
|
1
|
40
|
40
|
1000
|
No
|
0.6
|
5.8
|
Multiphase
|
1
|
-40 to 85
|
Catalog
|
1
|
87.5
|
32VQFN
|
2.95
|
Two Channel Multiphase Controller with 600mV, .8% Reference
|
|
|
TPS40190
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
2.5
|
4.5
|
15
|
20
|
300
|
No
|
0.6
|
12.75
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
10VSON
|
1.0
|
Low Pin Count Synchronous Buck DC/DC Controller
|
|
|
TPS40192
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
|
4.5
|
18
|
15
|
600
|
Yes
|
0.591
|
14.4
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
10VSON
|
1.05
|
4.5V to 18V Input, Low Pin Count, Synchronous Buck Controller with Power Good
|
|
|
TPS40193
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
|
4.5
|
18
|
20
|
300
|
Yes
|
0.591
|
14.4
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
10VSON
|
1.05
|
4.5V to 18V Input, Low Pin Count Synchronous Buck Controller with Power Good
|
|
|
TPS40195
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
4
|
4.5
|
20
|
20
|
600
|
Yes
|
0.591
|
17
|
Buck
|
1
|
-40 to 85
|
Catalog
|
1
|
85
|
16TSSOP
,
16VQFN
|
1.8
|
4.5V to 20V Buck Controller with Synchronization and Power Good
|
|
|
TPS51116
|
ACTIVE
|
DC/DC CONTROLLERS (EXTERNAL SWITCH)
|
|
0.8
|
3
|
28
|
10
|
400
|
Yes
|
1.5
|
3
|
Buck,D-CAP™ Mode
|
1
|
-40 to 85
|
Catalog
|
1
|
84
|
20HTSSOP
,
24VQFN
|
1.2
|
DDR1, DDR2, DDR3 Switcher and LDO
|
 |