Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Server
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
Signaling Rate (Mbps)
No. of Tx
No. of Rx
Input Signal
Output Signal
Peak-to-Peak Jitter (max) (ps)
Part-to-Part Skew (max) (ps)
Tx tpd (typ) (ns)
Rx tpd (typ) (ns)
ESD HBM (kV)
Supply Voltage(s) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
ICC (max) (mA)
VCC (V)
ICC (nom) (mA)
Vin Min (typ) (mV p-p)
Vin Max (typ) (mV p-p)
DJ (typ) (ps)
RJ (typ) (ps)
tr (typ) (ps)
tf (typ) (ps)
Data Rate (typ) (Gbps)
Vod (typ) (mV p-p)
VCC (min) (V)
VCC (max) (V)
VCC (nom) (V)
IIH (max) (uA)
Gbps per Serial Channel (min)
Gbps per Serial Channel (max)
Number of Serial Channels
Serial I/F
Parallel to Serial Ratio
Parallel I/F
mW per Serial Channel
VIH (min) (V)
VIH (max) (V)
VIL (max) (V)
IIL (max) (uA)
Special Function
Pin/Package
Approx. Price (US$)
Description
SN65LVCP404
ACTIVE
CROSSPOINT-SWITCH (>1GBPS)
4250
4
4
CML,VML
VML
30
500
1
1
3
3.3
-40 to 85
Catalog
1
200
48VQFN
10.55
4 x 4 LVDS Crosspoint Switch
SN65LVCP418
NEW
ACTIVE
REPEATER/TRANSLATORS (>1GBPS)
4250
8
8
CML,VML
VML
30
500
1
1
3
3.3
-40 to 85
Catalog
1
335
64HTQFP
9.5
8-channel 4.25 Gbps repeater
TLK1101E
ACTIVE
EQUALIZERS
-40 to 100
Catalog
1
110
3.3
76
250
1600
17
1.5
24
24
11.3
900
20VQFN
7.95
11.3Gb/s Cable and PC Board Equalizer
TLK1221
ACTIVE
GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS
Catalog
1
113
2.3
2.7
2.5
40
0.6
1.3
1
LVPECL
10
LVTTL
200
40VQFN
3.25
Gigabit Ethernet Serdes in small 40-pin package
TLK3118
ACTIVE
10 Gigabit (XAUI) Ethernet Transceivers
0 to 70
Catalog
1
560
1.14
1.26
1.2
10
2.5
3.125
4
LVPECL
8, 10
SSTL/HSTL (XGMII)
450
0.8
0.9
0.4
11
Full Redundancy for 4-Ch XAUI
400FCBGA
80.0
10 Gigabit Ethernet Redundant XAUI Transceiver
TLK6201EA
ACTIVE
EQUALIZERS