Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Microwave Oven
> Block Diagrams
Block Diagrams
10 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 10 of 10 Results
Page 1 |
Part Number
Status
Sub Family
Iout (max) (A)
Vdo (max) (V)
Vout (min) (V)
Vout (max) (V)
Priority (Used for PQS)
Vin (min) (V)
Vout Adj (min) (V)
Vout Adj (max) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (max) (V)
Regulated Outputs (#)
Iq (typ) (mA)
Output Capacitor (uF)
Output Capacitor Type
Vdo (typ) (mV)
Fixed Output Options (V)
Accuracy (%)
Iq (max) (mA)
Vdo (typ) (V)
Pin/Package
Approx. Price (US$)
Description
LM317
ACTIVE
STANDARD VOLTAGE REGULATORS
1.5
3
1.25
37
1
4.2
1.25
37
0 to 125
Catalog
1
40
3PFM , 3TO , 4SOT
0.36
3/4 Pin 1.5A Adjustable Positive Voltage Regulator
LP2950-50
ACTIVE
SINGLE CHANNEL LDO
0.1
0.45
5
5
5.45
1.235
30
Catalog
1
30
1
0.075
1
Electrolytic
380
5
1.4
3TO
0.18
Single Output LDO, 100mA, Fixed(5.0V), Wide Vin Range
LP2951
ACTIVE
SINGLE CHANNEL LDO
0.1
0.45
1.235
30
1.68
1.235
30
Catalog
1
30
1
0.075
2.2
Electrolytic
380
3, 3.3, 5
1.4
8SOIC
0.27
Single Output LDO, 100mA, Fixed(3.3V), Wide Vin Range
TLV1117
ACTIVE
STANDARD VOLTAGE REGULATORS
0.8
1.238
13.5
1
2.7
1.25
13.75
-40 to 125,0 to 125
Catalog
1
15
5
10
Tantalum
2.5
3PFM , 3TO , 4SOT , 8WSON
0.29
Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection
TLV1117-50
ACTIVE
STANDARD VOLTAGE REGULATORS
0.8
5
5
1
6.4
-40 to 125,0 to 125
Catalog
1
15
5
10
Tantalum
5
2.5
3PFM , 4SOT , 8WSON
0.29
Single Output LDO, 800mA, Fixed (5.0V), Internal Current limit, Thermal Overload Protection
TLV2217-18
ACTIVE
SINGLE CHANNEL LDO
0.5
1.8
1.8
1
3
0 to 125
Catalog
1
12
1
0.19
22
Tantalum
1.8
2
3PFM , 3TO
0.5
Single Output LDO, 500mA, Fixed(1.8V), Output Accuracy of 2%, Thermal Overload Protection
TLV2217-33
ACTIVE
SINGLE CHANNEL LDO
0.5
0.5
3.3
3.3
1
3
0 to 125
Military
1
12
1
0.29
22
Tantalum
500
3.3
2
20TSSOP , 3PFM , 3TO
0.5
Single Output LDO, 500mA, Fixed(3.3V), Tight Output Accuracy of 2%, Thermal Overload Protection
TPS73018
ACTIVE
SINGLE CHANNEL LDO
0.2
1.8
1.8
2.7
-40 to 85
Catalog
1
5.5
1
0.18
2.2
Ceramic
120
1.8
2
5DSBGA , 5SOT
0.23
Single Output LDO, 200mA, Fixed(1.8V), High PSRR, Low Noise
TPS73033
ACTIVE
SINGLE CHANNEL LDO
0.2
3.3
3.3
2.7
-40 to 85
Catalog
1
5.5
1
0.18
2.2
Ceramic
120
3.3
2
5SOT
0.23
Single Output LDO, 200mA, Fixed(3.3V), High PSRR, Low Noise
UA78L05
ACTIVE
STANDARD VOLTAGE REGULATORS
0.1
2
4.5
5.5
1
7
0 to 125
Catalog
1
20