Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Smart E-Meter: AMR/AMI
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Operating Temp Range (Celsius)
Operating Temperature Range (°C)
Output Power (mW)
Supply voltage (Vdc)
Package Type
Package Size (mm)
Current Consumption (mA)
Rating
Frequency
Pin/Package
Standard
Approx. Price (US$)
Description
TRF7960
ACTIVE
HF READERS
-40 to 110
-40 to +110
100,200
2.7 to 5.5
32QFN (5)
5.15 x 5.15
10
Catalog
13.56 MHz
32VQFN
ISO 14443A,ISO 14443B,ISO 15693,ISO 18000-3
3.95
Multi-Standard Fully Integrated 13.56-MHz RFID AFE and Data Framing Reader System