|
Part Number
|
Status
|
![]()
Sub Family
|
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Comments
|
Resolution (Bits)
|
Thermal Shutdown
|
Input Type
|
INL (+/- %) (max)
|
SFDR (dB)
|
Power Consumption (typ) (mW)
|
Search Sample Rate (max) (SPS)
|
# Input Channels
|
Bipolar Input Type
|
Input Configuration Range
|
SINAD (dB)
|
No Missing Codes (Bits)
|
ENOB (Bits)
|
No. of Supplies
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
# Input Channels (SE)
|
# Input Channels (Diff)
|
Sample Rate (max)
|
SNR (dB)
|
Operating Temp Range (Celsius)
|
Rating
|
Reference Mode
|
Priority (type 2)
|
Architecture
|
Diff Ended
|
Operating Temperature Range (°C)
|
Single/Dual Analog Supply
|
Interface
|
Analog Input BW (MHz)
|
Reference: Type
|
Unipolar
|
Single-Ended
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS1202
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
0.005%
|
frequency: 10 MHz
|
16
|
No
|
Voltage
|
0.018
|
84
|
30
|
40000
|
1
|
True
|
320mV
|
70
|
16
|
12
|
1
|
4.75
|
5.25
|
4.75
|
5.25
|
1
|
1
|
40kSPS
|
70.5
|
-40 to 85
|
Catalog
|
Int
|
1
|
Delta-Sigma,Modulator
|
|
|
|
|
|
|
|
|
8TSSOP
|
2.5
|
Current Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution
|
|
|
ADS1203
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
0.001%
|
|
16
|
No
|
Voltage
|
0.005
|
95
|
33
|
40000
|
1
|
True
|
250mV
|
85
|
16
|
16
|
1
|
4.5
|
5.5
|
4.5
|
5.5
|
|
1
|
40kSPS
|
85
|
-40 to 125
|
Catalog
|
Int
|
1
|
Delta-Sigma,Modulator
|
1
|
-40 to 125
|
|
|
|
|
|
|
16VQFN
,
8TSSOP
|
3.4
|
Current shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV input, 16-Bit resolution
|
|
|
ADS1204
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
0.001%
|
|
16
|
No
|
Voltage
|
0.005
|
100
|
122
|
40000
|
4
|
Pseudo
|
Vref
|
89
|
16
|
14.5
|
2
|
4.5
|
5.5
|
2.7
|
5.5
|
|
4
|
40kSPS
|
89
|
-40 to 105
|
Catalog
|
Int and Ext
|
1
|
Delta-Sigma,Modulator
|
|
-40 to 125
|
|
|
|
|
|
|
32VQFN
|
6.75
|
Four Delta-Sigma Modulators, 10MHz CLK, 0-5V Input, 16-Bit Resolution
|
|
|
ADS1205
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
0.002%
|
|
16
|
No
|
Voltage
|
0.005
|
100
|
59
|
40000
|
2
|
Pseudo
|
Vref
|
89
|
16
|
14.5
|
2
|
4.5
|
5.5
|
2.7
|
5.5
|
|
2
|
40kSPS
|
89
|
-40 to 85
|
Catalog
|
Int and Ext
|
1
|
Delta-Sigma,Modulator
|
|
|
|
|
|
|
|
|
24VQFN
|
4.95
|
Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator A-to-D Converter
|
|
|
ADS1208
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
0.0025%
|
|
16
|
No
|
Voltage
|
0.012
|
93
|
64
|
40000
|
1
|
Pseudo
|
100mV
|
81.5
|
16
|
13.2
|
2
|
4.5
|
5.5
|
2.7
|
5.5
|
1
|
1
|
40kSPS
|
82
|
-40 to 85
|
Catalog
|
Int and Ext
|
1
|
Delta-Sigma,Modulator
|
|
|
|
|
|
|
|
|
16TSSOP
|
3.7
|
10MHz Modulator with built in current excitation for Hall sensors
|
|
|
ADS7861
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1
|
250 kSPS per channel
|
12
|
No
|
Voltage
|
0.024
|
72
|
25
|
500000
|
4
|
Pseudo
|
+/-2.5 V at 2.5V
|
70
|
12
|
11.34
|
1
|
4.75
|
5.25
|
4.75
|
5.25
|
|
4
|