|
Part Number
|
Status
|
![]()
Sub Family
|
|
Settling Time (µs)
|
Output Type
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Interface
|
Resolution (Bits)
|
Thermal Shutdown
|
SFDR (typ) (dB)
|
Reference: Type
|
Power Consumption (typ) (mW)
|
DAC: Channels
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
Monotonicity
|
No. of Supplies (Unipolar)
|
SNR (typ) (dB)
|
Operating Temp Range (Celsius)
|
INL (+/-) (max) (%)
|
Rating
|
Priority (type 2)
|
Output Range Min. (V or mA)
|
Output Range Max. (V or mA)
|
Architecture
|
Sample / Update Rate (MSPS)
|
Single/Dual Analog Supply
|
No. of Supplies (Bipolar)
|
Current Range (mA)
|
Comments
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
DAC7311
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
6
|
Voltage
|
1
|
1
|
Serial SPI
|
12
|
No
|
65
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
12
|
1
|
81
|
-40 to 125
|
0.0244
|
Catalog
|
1
|
0
|
5.5
|
String
|
|
|
|
|
|
6SOT
|
1.2
|
12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
|
|
DAC7731
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
3
|
3
|
Serial SPI
|
16
|
No
|
|
Int/Ext
|
100
|
1
|
14.25
|
15.75
|
4.75
|
5.25
|
16
|
|
|
-40 to 85
|
0.0015
|
Catalog
|
1
|
-10
|
10
|
R-2R
|
0.172
|
+/-
|
3
|
|
|
24SSOP
|
8.2
|
16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F
|
|
|
DAC7741
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
5
|
Voltage
|
1
|
3
|
Parallel
|
16
|
No
|
|
Int/Ext
|
100
|
1
|
14.25
|
15.75
|
4.75
|
5.25
|
16
|
|
|
-40 to 85,0 to 70
|
0.005
|
Catalog
|
1
|
-10
|
10
|
R-2R
|
0.2
|
+/-
|
3
|
|
|
48LQFP
|
8.3
|
16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F
|
|
|
DAC7811
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
0.2
|
Current
|
1
|
1
|
Serial SPI
|
12
|
No
|
|
Ext
|
0.025
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
12
|
1
|
|
-40 to 125
|
0.024
|
Catalog
|
1
|
0
|
1
|
R-2R
|
5
|
|
1
|
|
|
10VSSOP
|
2.55
|
12-Bit, Serial Input, Multiplying Digital to Analog Converter
|
|
|
DAC8411
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
6
|
Voltage
|
2
|
8
|
Serial SPI
|
16
|
No
|
66
|
External
|
0.14
|
1
|
1.8
|
5.5
|
1.8
|
5.5
|
15
|
1
|
88
|
-40 to 125
|
0.0122
|
Catalog
|
1
|
0
|
5.5
|
String
|
|
|
|
0 to 10
|
|
6SOT
|
2.9
|
16bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
|
|
|
DAC8801
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
0.5
|
Current
|
0.5
|
1
|
Serial SPI
|
14
|
No
|
|
Ext
|
0.025
|
1
|
2.7
|
5.5
|
2.7
|
5.5
|
14
|
1
|
|
-40 to 85
|
0.0061
|
Catalog
|
1
|
0
|
2
|
R-2R
|
2
|
|
1
|
|
Four Quadrant Multiplying
|
8VSON
,
8VSSOP
|
4.6
|
14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter
|
|
|
DAC8802
|
ACTIVE
|
DIGITAL TO ANALOG CONVERTER
|
|
0.5
|
Current
|
1
|
1
|
Serial SPI
|
14
|
No
|
|
Ext
|
0.025
|
2
|
2.7
|
5.5
|
2.7
|
5.5
|
14
|
1
|
|
-40 to 85
|
0.006
|
Catalog
|
1
|
0
|
2
|
R-2R
|
2
|
|
1
|
|
Four Quadrant Multiplying
|
16TSSOP
|
6.1
|
14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter
|
|
|
DAC8806
|
|