Block Diagrams

9 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 9 of 9 Results Page  1 |    

Part Number   Status  
Sub Family  
DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Resolution (Bits)   Thermal Shutdown   Input Type   INL (+/- %) (max)   SFDR (dB)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Bipolar Input Type   Input Configuration Range   SINAD (dB)   No Missing Codes (Bits)   ENOB (Bits)   No. of Supplies   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (Diff)   Sample Rate (max)   SNR (dB)   Operating Temp Range (Celsius)   Rating   Reference Mode   Priority (type 2)   Architecture   Comments   Single/Dual Analog Supply   # Input Channels (SE)   Interface   Reference: Type   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS1205 ACTIVE ANALOG TO DIGITAL CONVERTER 1 0.002% 16 No Voltage 0.005 100 59 40000 2 Pseudo Vref 89 16 14.5 2 4.5 5.5 2.7 5.5 2 40kSPS 89 -40 to 85 Catalog Int and Ext 1 Delta-Sigma,Modulator 24VQFN 4.95 Two 1-Bit, 10MHz, 2nd-Order, Delta-Sigma Modulator A-to-D Converter
ADS7861 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1 12 No Voltage 0.024 72 25 500000 4 Pseudo +/-2.5 V at 2.5V 70 12 11.34 1 4.75 5.25 4.75 5.25 4 500kSPS 71 Catalog Int and Ext 1 SAR 250 kSPS per channel Single 24SSOP ,  32VQFN 4.05 Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter
ADS7862 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1 12 No Voltage 0.024 78 25 500000 4 Pseudo +/-2.5 V at 2.5V 71 12 11.5 1 4.75 5.25 4.75 5.25 4 500kSPS 71 Catalog Int and Ext 1 SAR 250 kSPS per channel Single 32TQFP 5.7 Dual 500kHz, 12-Bit, 2+2 Ch Simultaneous Sampling Analog-To-Digital Converter
ADS7863 ACTIVE ANALOG TO DIGITAL CONVERTER   1 1 12 No 84 35.5 1500000 4 +/-2.5 V at 2.5V 70 12 11.34 2 2.7 5.5 2.7 5.5 4 2MSPS 71.5 -40 to 125 Catalog Int and Ext 1 SAR Single 6 24SSOP ,  24VQFN 4.9 Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter
ADS7864 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1 12 No Voltage 0.024 78 52.5 500000 6 Pseudo +/-2.5 V at 2.5V 71 12 11.5 1 4.75 5.25 4.75 5.25 6 500kSPS 71 Catalog Int and Ext 1 SAR 165 kSPS per channel Single 48TQFP 6.65 500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter
ADS7869 ACTIVE ANALOG TO DIGITAL CONVERTER 0.65 1 12 No Voltage 0.061 250 1000000 12 Pseudo Vref 70 11 11.5 2 4.5 5.5 2.7 5.5 12 1MSPS 71 -40 to 85 Catalog Int and Ext 1 SAR Single 100TQFP 15.65 12-Ch 7 Simultaneous Sampling, Analog Motor Control Front End w/3 1MSPS, 12-Bit ADCs
ADS8361 ACTIVE ANALOG TO DIGITAL CONVERTER 1.5 4 16 No Voltage 0.00375 94 150 500000 4 Pseudo +/-2.5V at +2.5V 83 14