Block Diagrams

3 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 3 of 3 Results Page  1 |    

Part Number   Status  
Sub Family  
Iq (typ) (mA)   Vin (min) (V)   Vin (max) (V)   Iout (max) (A)   Switching Frequency (max) (kHz)   Thermal Shutdown   Vout (min) (V)   Vout (max) (V)   Topology   Regulated Outputs (#)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   Duty Cycle (max) (%)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
TPS40000 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 2.25 5.5 15 300 Yes 0.7 4 Buck 1 -40 to 85 Catalog 1 87 10HTSSOP 1.1 Low Input (2.25V-5.5V) 300 kHz Frequency, Synchronous Buck Controller, Source Only
TPS40009 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 2.25 5.5 15 600 Yes 0.7 4 Buck 1 -40 to 85 Catalog 1 83 10HTSSOP 1.2 Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati
TPS40021 ACTIVE DC/DC CONTROLLERS (EXTERNAL SWITCH) 1.5 2.25 5.5 25 1000 Yes 0.7 4 Buck 1 -40 to 85 Catalog 1 85 16HTSSOP 1.15 Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink