|
Part Number
|
Status
|
![]()
Sub Family
|
|
DNL (max) (+/-LSB)
|
INL (max) (+/-LSB)
|
Comments
|
Resolution (Bits)
|
Thermal Shutdown
|
Input Type
|
INL (+/- %) (max)
|
SFDR (dB)
|
Power Consumption (typ) (mW)
|
Search Sample Rate (max) (SPS)
|
# Input Channels
|
Bipolar Input Type
|
Input Configuration Range
|
SINAD (dB)
|
No Missing Codes (Bits)
|
ENOB (Bits)
|
No. of Supplies
|
Analog Voltage AV/DD (min) (V)
|
Analog Voltage AV/DD (max) (V)
|
Logic Voltage DV/DD (min) (V)
|
Logic Voltage DV/DD (max) (V)
|
# Input Channels (SE)
|
# Input Channels (Diff)
|
Sample Rate (max)
|
SNR (dB)
|
Operating Temp Range (Celsius)
|
Rating
|
Reference Mode
|
Priority (type 2)
|
Architecture
|
Single/Dual Analog Supply
|
Interface
|
Analog Input BW (MHz)
|
Reference: Type
|
Unipolar
|
Single-Ended
|
Diff Ended
|
Pin/Package
|
Approx. Price (US$)
|
![]()
Description
|
| |
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
ADS1202
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
0.005%
|
frequency: 10 MHz
|
16
|
No
|
Voltage
|
0.018
|
84
|
30
|
40000
|
1
|
True
|
320mV
|
70
|
16
|
12
|
1
|
4.75
|
5.25
|
4.75
|
5.25
|
1
|
1
|
40kSPS
|
70.5
|
-40 to 85
|
Catalog
|
Int
|
1
|
Delta-Sigma,Modulator
|
|
|
|
|
|
|
|
8TSSOP
|
2.5
|
Current Shunt Delta-Sigma Modulator, 10MHz CLK, +/-250mV Input, 16-Bit Resolution
|
|
|
ADS7861
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1
|
250 kSPS per channel
|
12
|
No
|
Voltage
|
0.024
|
72
|
25
|
500000
|
4
|
Pseudo
|
+/-2.5 V at 2.5V
|
70
|
12
|
11.34
|
1
|
4.75
|
5.25
|
4.75
|
5.25
|
|
4
|
500kSPS
|
71
|
|
Catalog
|
Int and Ext
|
1
|
SAR
|
Single
|
|
|
|
|
|
|
24SSOP
,
32VQFN
|
4.05
|
Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter
|
|
|
ADS7862
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1
|
250 kSPS per channel
|
12
|
No
|
Voltage
|
0.024
|
78
|
25
|
500000
|
4
|
Pseudo
|
+/-2.5 V at 2.5V
|
71
|
12
|
11.5
|
1
|
4.75
|
5.25
|
4.75
|
5.25
|
|
4
|
500kSPS
|
71
|
|
Catalog
|
Int and Ext
|
1
|
SAR
|
Single
|
|
|
|
|
|
|
32TQFP
|
5.7
|
Dual 500kHz, 12-Bit, 2+2 Ch Simultaneous Sampling Analog-To-Digital Converter
|
|
|
ADS7863
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1
|
|
12
|
No
|
|
|
84
|
35.5
|
1500000
|
4
|
|
+/-2.5 V at 2.5V
|
70
|
12
|
11.34
|
2
|
2.7
|
5.5
|
2.7
|
5.5
|
6
|
4
|
2MSPS
|
71.5
|
-40 to 125
|
Catalog
|
Int and Ext
|
1
|
SAR
|
Single
|
|
|
|
|
|
|
24SSOP
,
24VQFN
|
4.9
|
Dual, 2MSPS, 12-Bit, 3+3 or 2+2 Channel, Simultaneous Sampling Analog-To-Digital SAR Converter
|
|
|
ADS7864
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
1
|
1
|
165 kSPS per channel
|
12
|
No
|
Voltage
|
0.024
|
78
|
52.5
|
500000
|
6
|
Pseudo
|
+/-2.5 V at 2.5V
|
71
|
12
|
11.5
|
1
|
4.75
|
5.25
|
4.75
|
5.25
|
|
6
|
500kSPS
|
71
|
|
Catalog
|
Int and Ext
|
1
|
SAR
|
Single
|
|
|
|
|
|
|
48TQFP
|
6.65
|
500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter
|
|
|
ADS7866
|
ACTIVE
|
ANALOG TO DIGITAL CONVERTER
|
|
+1.5/-1
|
1.5
|
SOT23-6
|
12
|
No
|
Voltage
|
0.044
|
85
|
0.22
|
200000
|
1
|
|
AVDD
|
70
|
12
|
11.33
|
1
|
1.2
|
3.6
|
1.2
|
3.6
|
1
|
|
200kSPS
|
71
|
-40 to 85
|
Catalog
|
Ext
|
1
|
|