Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Motor Control: Low-Voltage
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Temp Coeff (max) (ppm/ degree C)
Temp Coeff (typ) (ppm/ degree C)
Iq (max) (uA)
VO (V)
VI (min) (V)
Operating Temp Range (Celsius)
Initial Accuracy @ 25/deg C (%)
Rating
Priority (type 2)
VI (max) (V)
Iout/Iz (max) (mA)
Pin/Package
Approx. Price (US$)
Description
REF3130
ACTIVE
SERIES VOLTAGE REFERENCE
20
10
100
3
3.05
-40 to 125
0.2
Catalog
1
5.5
3SOP
1.1
20ppm/Degrees C Max, 100uA, SOT23-3 Series Voltage Reference
REF3220
ACTIVE
SERIES VOLTAGE REFERENCE
7
4
120
2.048
2.098
-40 to 125
0.2
Catalog
1
5.5
10
6SOT
1.7
2.048 4ppm/Degrees C, 100uA SOT23-6 Series (Bandgap) Voltage Reference
REF5040
ACTIVE
SERIES VOLTAGE REFERENCE
3
1000
4.096
4.296
-40 to 125
0.05
Catalog
1
18
10
8SOIC , 8VSSOP
1.85
Low Noise, Very Low Drift, Precision VOLTAGE REFERENCE