Block Diagrams

7 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 7 of 7 Results Page  1 |    

Part Number   Status  
Sub Family  
DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Comments   Resolution (Bits)   Thermal Shutdown   Input Type   INL (+/- %) (max)   SFDR (dB)   Power Consumption (typ) (mW)   Search Sample Rate (max) (SPS)   # Input Channels   Bipolar Input Type   Input Configuration Range   SINAD (dB)   No Missing Codes (Bits)   ENOB (Bits)   No. of Supplies   Single/Dual Analog Supply   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   # Input Channels (Diff)   Sample Rate (max)   SNR (dB)   Rating   Reference Mode   Priority (type 2)   Architecture   Interface   Analog Input BW (MHz)   Reference: Type   Unipolar   Single-Ended   Diff Ended   # Input Channels (SE)   Operating Temp Range (Celsius)   Serial, SPI   Serial, I2C   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
ADS7861 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1 250 kSPS per channel 12 No Voltage 0.024 72 25 500000 4 Pseudo +/-2.5 V at 2.5V 70 12 11.34 1 Single 4.75 5.25 4.75 5.25 4 500kSPS 71 Catalog Int and Ext 1 SAR 24SSOP ,  32VQFN 4.05 Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter
ADS8504 ACTIVE ANALOG TO DIGITAL CONVERTER 0.45 0.45 Input Impedance is half of 7804 12 No Voltage 0.011 94 70 250000 1 True +/-10V 73 12 11.83 1 Single 4.75 5.25 4.75 5.25 250kSPS 73 Catalog Int and Ext 1 SAR Parallel 0.5 Internal No Yes No 1 -40 to 85 28SOIC 10.5 12-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference
ADS8508 ACTIVE ANALOG TO DIGITAL CONVERTER 0.45 0.45 Input Impedance is half of 7808 12 No Voltage 0.011 90 70 250000 1 True +4V, 5V, 10V; +/-3.3V, 5V, 10V 73 12 11.83 1 Single 4.75 5.25 4.75 5.25 250kSPS 73 Catalog Int and Ext 1 SAR Yes No 1 -40 to 85 20SOIC 9.95 12-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference
ADS8509 ACTIVE ANALOG TO DIGITAL CONVERTER 1 2 Input Impedance is half of 7809, Add SSOP, Add SSOP 16 No Voltage 0.003 99 70 250000 1 True +4V, 5V, 10V; +/-3.3V, 5V, 10V 88 16 14.33 1 Single 4.75 5.25 4.75 5.25 250kSPS 88 Catalog Int and Ext 1 SAR Serial Internal No Yes No 1 -40 to 85 Yes NO 20SOIC ,  28SSOP 9.95 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Serial Interface 2.5V Internal Reference
THS1206 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1.8 12 No Voltage 0.024 71 186 6000000 4 2.5V (p-p) 65 12 2 4.75 5.25 3.0 5.25 2 6MSPS 69 Catalog Int and Ext 1 Pipeline 96 4 -40 to 125,-40 to 85,0 to 70 32TSSOP 9.75 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power
THS12082 ACTIVE ANALOG TO DIGITAL CONVERTER 1 1.5 12 No Voltage 0.024 71 186 8000000 2 2.5V (p-p) 65 12