Block Diagrams

9 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 9 of 9 Results Page  1 |    

Part Number   Status  
Sub Family  
Settling Time (µs)   Output Type   DNL (max) (+/-LSB)   INL (max) (+/-LSB)   Interface   Resolution (Bits)   Thermal Shutdown   SFDR (typ) (dB)   Reference: Type   Power Consumption (typ) (mW)   DAC: Channels   Analog Voltage AV/DD (min) (V)   Analog Voltage AV/DD (max) (V)   Logic Voltage DV/DD (min) (V)   Logic Voltage DV/DD (max) (V)   Monotonicity   No. of Supplies (Unipolar)   SNR (typ) (dB)   Operating Temp Range (Celsius)   INL (+/-) (max) (%)   Rating   Priority (type 2)   Output Range Min. (V or mA)   Output Range Max. (V or mA)   Architecture   Sample / Update Rate (MSPS)   Single/Dual Analog Supply   No. of Supplies (Bipolar)   Current Range (mA)   Comments   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
DAC7311 ACTIVE DIGITAL TO ANALOG CONVERTER 6 Voltage 1 1 Serial SPI 12 No 65 External 0.14 1 1.8 5.5 1.8 5.5 12 1 81 -40 to 125 0.0244 Catalog 1 0 5.5 String 6SOT 1.2 12bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
DAC7731 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 3 3 Serial SPI 16 No Int/Ext 100 1 14.25 15.75 4.75 5.25 16 -40 to 85 0.0015 Catalog 1 -10 10 R-2R 0.172 +/- 3 24SSOP 8.2 16-Bit, Single Channel, Digital-to-Analog Converter W/ Internal +10V Reference and Serial I/F
DAC7741 ACTIVE DIGITAL TO ANALOG CONVERTER 5 Voltage 1 3 Parallel 16 No Int/Ext 100 1 14.25 15.75 4.75 5.25 16 -40 to 85,0 to 70 0.005 Catalog 1 -10 10 R-2R 0.2 +/- 3 48LQFP 8.3 16-Bit, Single Channel, Digital-to-Analog Converter W/Internal +10V Reference and Parallel I/F
DAC7811 ACTIVE DIGITAL TO ANALOG CONVERTER 0.2 Current 1 1 Serial SPI 12 No Ext 0.025 1 2.7 5.5 2.7 5.5 12 1 -40 to 125 0.024 Catalog 1 0 1 R-2R 5 1 10VSSOP 2.55 12-Bit, Serial Input, Multiplying Digital to Analog Converter
DAC8411 ACTIVE DIGITAL TO ANALOG CONVERTER 6 Voltage 2 8 Serial SPI 16 No 66 External 0.14 1 1.8 5.5 1.8 5.5 15 1 88 -40 to 125 0.0122 Catalog 1 0 5.5 String 0 to 10 6SOT 2.9 16bit, Single Channel, 80uA, 1.8V-5.5V DAC in SC70 Package
DAC8801 ACTIVE DIGITAL TO ANALOG CONVERTER 0.5 Current 0.5 1 Serial SPI 14 No Ext 0.025 1 2.7 5.5 2.7 5.5 14 1 -40 to 85 0.0061 Catalog 1 0 2 R-2R 2 1 Four Quadrant Multiplying 8VSON ,  8VSSOP 4.6 14-Bit, Single Channel, Serial Interface, Multiplying Digital-to-Analog Converter
DAC8802 ACTIVE DIGITAL TO ANALOG CONVERTER 0.5 Current 1 1 Serial SPI 14 No Ext 0.025 2 2.7 5.5 2.7 5.5 14 1 -40 to 85 0.006 Catalog 1 0 2 R-2R 2 1 Four Quadrant Multiplying 16TSSOP 6.1 14-Bit, Dual Channel, Serial Interface, Multiplying Digital-to-Analog Converter
DAC8806