Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Motor Control: Low-Voltage
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS40009
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
2.25
5.5
15
600
Yes
0.7
4
Buck
1
-40 to 85
Catalog
1
83
10HTSSOP
1.2
Low Input (2.25V-5.5V) 600 kHz Frequency, Synchronous Buck Controller, Source/ Sink, Prebias Operati
TPS40057
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
8
40
20
1000
Yes
0.7
35
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.65
Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink with prebias
TPS40195
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
4
4.5
20
20
600
Yes
0.591
17
Buck
1
-40 to 85
Catalog
1
85
16TSSOP , 16VQFN
1.15
4.5V to 20V Buck Controller with Synchronization and Power Good