Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Conferencing: IP-Based HD
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Vout2 (min) (V)
Vout2 (max) (V)
Iout2 (A)
Pin/Package
Approx. Price (US$)
Description
TPS40021
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
1.5
2.25
5.5
25
1000
Yes
0.7
4
Buck
1
-40 to 85
Catalog
1
85
16HTSSOP
1.15
Enhanced Low Input (2.25V-5.5V) up to 1MHz Frequency, Sync. Buck Controller, source/sink
TPS40041
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
2
2.25
5.5
15
600
Yes
0.6
4.84
Buck
1
-40 to 85
Catalog
1
88
8VSON
0.9
Low Pin Count, Low Vin Synchronous Buck DC/DC Controller
TPS40140
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
2.8
2
40
25
1000
Yes
0.7
5.8
Buck, Stackable Multiphase
2
-40 to 85
Catalog
1
87.5
0.7
5.8
25
36VQFN
2.65
Stackable 2 Channel Multiphase or 2 Channel Independent Output Controller