Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Conferencing: IP-Based HD
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Iout (max) (A)
Regulated Outputs (#)
Vout (min) (V)
Vout (max) (V)
Topology
Vin (min) (V)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Vin (max) (V)
Pin/Package
Approx. Price (US$)
Description
PTH03000W
ACTIVE
NON-ISOLATED POL
6
1
0.9
2.5
Buck
3
-40 to 85
Catalog
1
3.6
5DIP MODULE
6.9
6 A, 3.3-V Input Wide-Output Adjust Plug-in Power Module
PTH08080W
ACTIVE
NON-ISOLATED POL
2.25
1
0.9
5.5
Buck
4.5
-40 to 85
Catalog
1
18
5DIP MODULE
4.3
2.25 A, 4.5-V to 18-V Input Wide Adjust Miniature Power Module
PTH08T230W
ACTIVE
NON-ISOLATED POL
6
1
0.7
5.5
Buck
4.5
-40 to 85
Catalog
1
14
10DIP MODULE
7.9
6-A, 4.5V to 14V Input, Non-Isolated, Wide Output Adjustable Power Module with TurboTrans