Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Conferencing: IP-Based HD
> Block Diagrams
Block Diagrams
1 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 1 of 1 Results
Page 1 |
Part Number
Status
Sub Family
Number of DACs
Sample Rate (MSPS)
Input Format
Output Standards
Supply Voltage (Analog/Digital) (V)
Output Format
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Resolution (Bits)
Pin/Package
Approx. Price (US$)
Description
THS8200
ACTIVE
VIDEO DACS
3
205
1,2x8/10-bit 4:2:2, 3x8/10-bit 4:4:4 YCbCr/RGB, 15/16-bit RGB
YPbPr SDTV/HDTV (I/P), VESA(to UXGA@75Hz), ITU-R BT.656
3.3/1.8
Analog RGB/YPbPr
0 to 70
Catalog
1
10
80HTQFP
4.4
Triple 10-Bit All Format Video DAC