Block Diagrams

8 Results - Use Parametric Search to refine these results.



Results Table Legend
 
Suggested Devices

1 - 8 of 8 Results Page  1 |    

Part Number   Status  
Sub Family  
Signaling Rate (Mbps)   No. of Tx   No. of Rx   Input Signal   Output Signal   Peak-to-Peak Jitter (max) (ps)   Part-to-Part Skew (max) (ps)   Tx tpd (typ) (ns)   ESD HBM (kV)   Supply Voltage(s) (V)   Operating Temp Range (Celsius)   Rating   Priority (type 2)   ICC (max) (mA)   Rx tpd (typ) (ns)   VCC (V)   ICC (nom) (mA)   Vin Min (typ) (mV p-p)   Vin Max (typ) (mV p-p)   DJ (typ) (ps)   RJ (typ) (ps)   tr (typ) (ps)   tf (typ) (ps)   Data Rate (typ) (Gbps)   Vod (typ) (mV p-p)   VCC (min) (V)   VCC (max) (V)   VCC (nom) (V)   IIH (max) (uA)   Gbps per Serial Channel (min)   Gbps per Serial Channel (max)   Number of Serial Channels   Serial I/F   Parallel to Serial Ratio   Parallel I/F   mW per Serial Channel   VIH (min) (V)   VIH (max) (V)   VIL (max) (V)   IIL (max) (uA)   Special Function   Number of USB Ports   Number of Channels   IO Capacitance (typ) (pF)   Breakdown Voltage (min) (V)   IEC 61000-4-2 Air-Gap (kV)   IEC 61000-4-2 Contact (kV)   IO Leakage Current (nA)   Pin/Package   Approx. Price (US$)  
Description  
  Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending   Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending Sort Ascending Sort Descending
SN65LVCP40 ACTIVE CROSSPOINT-SWITCH (>1GBPS) 4000 6 4 CML,LVDS,LVPECL VML 30 500 0.4 2 3.3 -40 to 85 Catalog 1 300 48VQFN 17.4 DC to 4-GBPS Dual 1:2 MUX/Repeater/Equalizer
SN65LVCP404 ACTIVE CROSSPOINT-SWITCH (>1GBPS) 4250 4 4 CML,VML VML 30 500 1 3 3.3 -40 to 85 Catalog 1 200 1 48VQFN 10.55 4 x 4 LVDS Crosspoint Switch
TLK1101E ACTIVE EQUALIZERS -40 to 100 Catalog 1 110 3.3 76 250 1600 17 1.5 24 24 11.3 900 20VQFN 7.95 11.3Gb/s Cable and PC Board Equalizer
TLK1221 ACTIVE GIGABIT ETHERNET/FIBRE CHANNEL TRANSCEIVERS Catalog 1 113 2.3 2.7 2.5 40 0.6 1.3 1 LVPECL 10 LVTTL 200 40VQFN 3.25 Gigabit Ethernet Serdes in small 40-pin package
TLK3118 ACTIVE 10 Gigabit (XAUI) Ethernet Transceivers   0 to 70 Catalog 1 560