Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Conferencing: IP-Based HD
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
No. of Outputs
Vcc range (V)
VCC (min) (V)
VCC (max) (V)
Operating Temp Range (Celsius)
Interrupt Output
Rating
I2C Address
Priority (type 2)
# of I/Os
Low Power
Max Frequency (kHz)
Configuration Registers
5V Tolerant I/O
Push–Pull I/O Type
fSCLK (max) (MHz)
Pin/Package
Approx. Price (US$)
Description
PCA9535
ACTIVE
I2C IO EXPANDERS
2
2.3 to 5.5
2.3
5.5
-40 to 85
Yes
Catalog
0100 xxx
1
16
Yes
400
Yes
Yes
Yes
400
24SOIC , 24SSOP , 24TSSOP , 24TVSOP , 24VQFN , 24WQFN
1.0
Remote 16-Bit I2C and SMBus, Low-Power I/O Expander With Interrupt Output and Config Registers
PCA9555
ACTIVE
I2C IO EXPANDERS
2
2.3 to 5.5
2.3
5.5
-40 to 85
Yes
Catalog
0100 xxx
1
16
400
Yes
Yes
Yes
400
24SOIC , 24SSOP , 24TSSOP , 24TVSOP , 24VQFN
1.2
Remote 16-Bit I2C And SMBus I/O Expander With Interrupt Output And Configuration Registers