Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Video Conferencing: IP-Based HD
> Block Diagrams
Block Diagrams
6 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 6 of 6 Results
Page 1 |
Part Number
Status
Sub Family
DNL (max) (+/-LSB)
INL (max) (+/-LSB)
Interface
Analog Input BW (MHz)
Resolution (Bits)
Thermal Shutdown
Input Type
INL (+/- %) (max)
SFDR (dB)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Bipolar Input Type
Input Configuration Range
SINAD (dB)
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
# Input Channels (Diff)
Sample Rate (max)
SNR (dB)
Operating Temp Range (Celsius)
Rating
Reference Mode
Priority (type 2)
Architecture
Single/Dual Analog Supply
Serial, SPI
# Input Channels (SE)
Pin/Package
Approx. Price (US$)
Description
ADS5525
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.5
1
LVDS, CMOS
500
12
No
Voltage
1.6
84
1100
170000000
1
Pseudo
2V (p-p)
69.8
12
11.3
2
3.0
3.6
3.0
3.6
1
170MSPS
70.5
-40 to 85
Catalog
Int and Ext
1
Pipeline
48VQFN
43.75
12-bit, 170 MSPS ADC with User selectable DDR LVDS or Parallel CMOS outputs
ADS6123
ACTIVE
ANALOG TO DIGITAL CONVERTER
2
2
500
12
No
89
318
80000000
1
2V (p-p)
71.3
12
11.6
2
3.0
3.6
3.0
3.6
1
80MSPS
71.5
-40 to 85
Catalog
Int and Ext
1
Pipeline
Single
32VQFN
20.65
Low Power 12-bit 80MSPS ADC with selectable parallel CMOS or LVDS outputs
ADS6125
ACTIVE
ANALOG TO DIGITAL CONVERTER
2
2
500
12
No
84
417
125000000
1
2V (p-p)
70.6
12
11.4
2
3.0
3.6
3.0
3.6
1
125MSPS
71.3
-40 to 85
Catalog
Int and Ext
1
Pipeline
Single
32VQFN
34.4
Low Power 12-bit 125MSPS ADC with selectable parallel CMOS or LVDS outputs
ADS6423
ACTIVE
ANALOG TO DIGITAL CONVERTER
1.8
2
Serialized LVDS
500
12
No
87
1180
80000000
4
2V (p-p)
70.9
12
11.5
2
3.0
3.6
3.0
3.6
4
80MSPS
70.9
-40 to 85
Catalog
Int and Ext
1
Pipeline
Single
Yes
64VQFN
44.3
Quad 12-bit 80MSPS ADC with serialized LVDS output
ADS6425
ACTIVE
ANALOG TO DIGITAL CONVERTER
2
2.5
Serialized LVDS
500
12
No
83
1650
125000000
4
2V (p-p)
70
12
11.4
2
3.0
3.6
3.0
3.6
4
125MSPS
70.5
-40 to 85
Catalog
Int and Ext
1
Pipeline
Single
Yes
64VQFN
68.6
Quad 12-bit 125MSPS ADC with serialized LVDS output
ADS828
ACTIVE
ANALOG TO DIGITAL CONVERTER
1
3
300
10
No
Voltage
68
340
75000000
1
Pseudo
1V / 2V (p-p)
57
10
9.3
2
4.75
5.25
3
5
1
75MSPS
57
Catalog
Int and Ext
1
Pipeline
1
28SSOP
10.9
10-Bit, 75 MSPS ADC SE/Diff, Int/Ext Ref., program. i/p range w/Pwrdown, comp. to ADS822/3/5/6