Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Flow Meter
> Block Diagrams
Block Diagrams
2 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 2 of 2 Results
Page 1 |
Part Number
Status
Sub Family
Iq (typ) (mA)
Vin (min) (V)
Vin (max) (V)
Iout (max) (A)
Switching Frequency (max) (kHz)
Thermal Shutdown
Vout (min) (V)
Vout (max) (V)
Switch Current Limit (typ) (A)
Topology
Regulated Outputs (#)
Operating Temp Range (Celsius)
Rating
Priority (type 2)
Duty Cycle (max) (%)
Pin/Package
Approx. Price (US$)
Description
TPS54110
ACTIVE
STEP-DOWN REGULATORS
4.2
3
6
1.5
700
Yes
0.9
4.5
3
Buck
1
-40 to 85
Catalog
1
90
20HTSSOP
1.9
Low Input Voltage 1.5A Step Down SWIFT™ Converter with Adjustable Output Voltage
TPS64200
ACTIVE
DC/DC CONTROLLERS (EXTERNAL SWITCH)
0.02
1.8
6.5
3
No
1.2
6.5
Buck
1
-40 to 85
Catalog
1
100
6SOT
0.55
Adjustable, up to 3A, 95% Efficient Step-Down Controller, 20uA, SOT-23