Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Pressure Sensor
> Block Diagrams
Block Diagrams
9 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 9 of 9 Results
Page 1 |
Part Number
Status
Sub Family
INL (max) (+/-LSB)
Resolution (Bits)
Power Consumption (typ) (mW)
Search Sample Rate (max) (SPS)
# Input Channels
Input Configuration Range
No Missing Codes (Bits)
ENOB (Bits)
No. of Supplies
Analog Voltage AV/DD (min) (V)
Analog Voltage AV/DD (max) (V)
Logic Voltage DV/DD (min) (V)
Logic Voltage DV/DD (max) (V)
Sample Rate (max)
Architecture
Operating Temp Range (Celsius)
Rating
Reference Mode
DNL (max) (+/-LSB)
Thermal Shutdown
INL (+/- %) (max)
ADC Resolution (Bits)
Input Type
Bipolar Input Type
# Input Channels (SE)
# Input Channels (Diff)
Priority (type 2)
SNR (dB)
Interface
Analog Input BW (MHz)
SFDR (dB)
Reference: Type
Serial, SPI
Pin/Package
Approx. Price (US$)
Description
ADS1130
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.0006%
18
2.9
80
1
0.5Vref/PGA (1,2,64)Â Â
18
17.5
2
2.7
5.3
2.7
5.3
80SPS
Delta-Sigma
-40 to 85
Catalog
Ext
1
16TSSOP
2.1
18-Bit Analog-to-Digital Converter for Bridge Sensors
ADS1131
PREVIEW
ANALOG TO DIGITAL CONVERTER
2.9
1
0.5Vref/PGAÂ Â
18
17.5
2
2.7
5.3
2.7
5.3
Delta-Sigma
Catalog
Ext
1
No
0.0006
18
16TSSOP
18-Bit Analog-to-Digital Converter with Bridge Switch
ADS1146
PREVIEW
ANALOG TO DIGITAL CONVERTER
0.0015%Â Â
16
1.2
2000
1
+/- Vref / PGAÂ Â
15
3
2.5
5.8
2.5
5.8
2kSPS
Delta-Sigma
-40 to 125
Catalog
Ext
1
16TSSOP
16-Bit Analog-to-Digital Converter For Temperature Sensors
ADS1148
PREVIEW
ANALOG TO DIGITAL CONVERTER
0.0015%Â Â
16
1.2
2000
7
+/- Vref / PGAÂ Â
15
3
2.5
5.8
2.5
5.8
2kSPS
Delta-Sigma
-40 to 125
Catalog
Int and Ext Â
1
28TSSOP
16-Bit Analog-to-Digital Converter For Temperature Sensors
ADS1230
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.0006%
20
2.9
80
1
0.5Vref/PGA (1,2,64,128)
20
19.5
2
2.7
2.3
2.7
5.3
80SPS
Delta-Sigma
-40 to 85
Catalog
Ext
1
No
0.0015
Voltage
Pseudo
1
1
1
16TSSOP
2.5
20 Bit Delta Sigma ADC for Bridge Sensors
ADS1231
PREVIEW
ANALOG TO DIGITAL CONVERTER
0.0006%
2.9
1
0.5Vref/PGAÂ Â
24
23.5
2
2.7
5.3
80SPS
Delta-Sigma
Catalog
EXT
1
24
16TSSOP
Low-Noise 24-Bit Analog-to-Digital Converter
ADS1232
ACTIVE
ANALOG TO DIGITAL CONVERTER
0.0002%
24
4.3
80
2
0.5Vref/PGA (1,2,64,128)
24
23.5
2
2.7
5.3
2.7
5.3
80SPS
Delta-Sigma