Samples & Purchase Cart
|
Contact Us
|
TI Worldwide
: United States
|
my.TI Login
All Searches
TI Home
>
Applications
>
Pressure Sensor
> Block Diagrams
Block Diagrams
3 Results -
Use
Parametric Search
to refine these results.
Results Table Legend
Suggested Devices
1 - 3 of 3 Results
Page 1 |
Part Number
Status
Sub Family
Interface
RAM (Bytes)
Timers
GPIO
ADC Resolution (Bits)
Type of Program Memory
ADC Channels
Program Memory (kB)
I/O Pins
Generation
Frequency (MHz)
Operating Temp Range (Celsius)
RAM
Flash
Rating
Package Area (mm2)
Active Mode Current Consumption (typ) (mA)
Standby Mode Current Consumption (typ) (uA)
ADC
End Equipment Optimized
LCD Segments
Other Integrated Peripherals
Pin/Package
Approx. Price (US$)
Description
MSP430F2012
ACTIVE
2XX 16MHZ SERIES
USI (SPI or I2C)
128
1 Watchdog/Interval,1 16-bit (2CCR)
10
10
Flash
8
2
10
MSP430x2xx - Flash No LCD
16
-40 to 105,-40 to 85
128 B
2 KB
Catalog
122.6,22,16
0.22
0.5
10-bit SAR
14PDIP , 14TSSOP , 16VQFN
0.9
16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 10-Bit SAR A/D, USI for SPI/I2C
MSP430F2132
ACTIVE
2XX 16MHZ SERIES
1 USCI_A (UART/LIN/IrDA/SPI),1 USCI_B (I2C/SPI)
512
1 16-bit (3CCR), 1 16-bit (2CCR), 1 Watchdog/Interval
24
10
8
24
MSP430x2xx - Flash No LCD
16
-40 to 105,-40 to 85
512 B
8 KB
Catalog
42.7,25
0.2
0.7
10-bit SAR
Smoke Detectors, Battery Chargers, Wireless Sensors
28TSSOP , 32VQFN
1.5
16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI
MSP430F413
ACTIVE
4XX 8/16MHZ LCD SERIES
Timer UART
256
1 Watchdog/Interval, 2 8-bit, 1 16-bit (3CCR)
48
Flash
8
48
MSP430x4xx - Flash/ROM LCD
8
-40 to 85
256 B
8 KB
Catalog
100,81
0.2
0.7
Slope
96
Analog Comparator, SVS
64LQFP , 64VQFN
1.6
16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator, 96 segment LCD